(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Used in small spaces thanks to its small outer diameter. ·Contains 1 to 200 pcs.
Part Number |
---|
S5103-12-3W |
S5103-18-3W |
S5103-18-SUS |
S5103-21-3W |
S5103-21-SUS |
S5103-25-3W |
S5103-25-SUS |
S5103-31-3W |
S5103-31-SUS |
S5103-37-3W |
S5103-40-3W |
S5103-43-3W |
S5103-46-3W |
S5103-50-3W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal (d1) | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67.81 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 12 | Steel | Box/package | 3.2 | 2.69 | 12 | Zinc Plating Trivalent Chromate | ||
฿ 80.39 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 18 | Steel | Box/package | 4.8 | 4.19 | 18 | Zinc Plating Trivalent Chromate | ||
฿ 133.34 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 18 | Stainless Steel | Box/package | 4.8 | 4.19 | 18 | No | ||
฿ 95.24 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 21 | Steel | Box/package | 5.6 | 4.9 | 21 | Zinc Plating Trivalent Chromate | ||
฿ 181.72 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 21 | Stainless Steel | Box/package | 5.6 | 4.9 | 21 | No | ||
฿ 84.00 | RETAINING RING | 200 Piece(s) | 5 Day(s) | 10 | 25 | Steel | Low Quantity (can be purchased from one) | 6.4 | 5.59 | 25 | Zinc Plating Trivalent Chromate | |||
฿ 232.26 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 25 | Stainless Steel | Box/package | 6.4 | 5.59 | 25 | No | ||
฿ 111.24 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 31 | Steel | Box/package | 7.9 | 7.01 | 31 | Zinc Plating Trivalent Chromate | ||
฿ 186.67 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 31 | Stainless Steel | Box/package | 7.9 | 7.01 | 31 | No | ||
฿ 168.77 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 37 | Steel | Box/package | 9.5 | 8.51 | 37 | Zinc Plating Trivalent Chromate | ||
฿ 194.29 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 40 | Steel | Box/package | 10.3 | 9.25 | 40 | Zinc Plating Trivalent Chromate | ||
฿ 209.15 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 43 | Steel | Box/package | 11.1 | 9.98 | 43 | Zinc Plating Trivalent Chromate | ||
฿ 232.26 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 46 | Steel | Box/package | 11.9 | 10.69 | 46 | Zinc Plating Trivalent Chromate | ||
฿ 309.68 | RETAINING RING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 50 | Steel | Box/package | 12.7 | 11.43 | 50 | Zinc Plating Trivalent Chromate |
Loading...
Type | Radial direction mounting | Shape | Crescent Shaped Retaining Ring | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Snap-in(inserted) | Product Type | Retaining Ring | Stack unit | 200 in a stack |
How can we improve?
How can we improve?