1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wave Washer (for Bearing)【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flat washer bent in arch shape (washer for thread).
[Features]
· A flat washer is bent into an arch shape that generates load through bending.
· Vibration and abnormal noise can be suppressed by applying a preload to the bearing.
· Type: Spring lock washer; Material: Steel; Surface treatment (details): Phosphate film.
[Applications]
· Washers with locking effect for bearings.

 
Part Number
BWW-6001SALE
BWW-608
BWW-6200
BWW-6201
BWW-6202SALE
BWW-6203
BWW-6209
BWW-624
BWW-625SALE
BWW-626
BWW-629SALE
BWW-6302
BWW-6303SALE
BWW-6304
BWW-6305
BWW-6306
BWW-6307
BWW-6308
BWW-6309SALE
BWW-6310
BWW-6311
BWW-6312
BWW-6313
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Outer Dia. D
(mm)
Thickness t
(mm)

฿ 5.29

฿ 3.72

WASHER 1 Piece(s) Same day 1020.926.90.25

฿ 3.71

WASHER 1 Piece(s) 5 Day(s) 1014.5210.2

฿ 4.63

WASHER 1 Piece(s) Same day 102228.50.25

฿ 8.58

WASHER 1 Piece(s) Same day 1023.530.50.25

฿ 5.15

฿ 2.73

WASHER 1 Piece(s) Same day 1026.433.90.3

฿ 12.16

WASHER 1 Piece(s) 5 Day(s) 1029.838.30.3

฿ 77.03

WASHER 1 Piece(s) 5 Day(s) 1064.283.70.7

฿ 5.72

WASHER 1 Piece(s) Same day 108.812.80.15

฿ 4.59

฿ 1.15

WASHER 1 Piece(s) Same day 1012150.15

฿ 3.95

WASHER 1 Piece(s) 5 Day(s) 1012.718.10.2

฿ 12.00

฿ 7.28

WASHER 1 Piece(s) Same day 1019.524.80.2

฿ 233.33

WASHER 1 Pack(s)

10 Pieces Per Package

11 Day(s) 1030.140.60.3

฿ 15.24

฿ 5.18

WASHER 1 Piece(s) Same day 1033.745.50.3

฿ 18.10

WASHER 1 Piece(s) 5 Day(s) 1038.5500.3

฿ 33.22

WASHER 1 Piece(s) Same day 1047.260.20.4

฿ 37.55

WASHER 1 Piece(s) Same day 105570.50.45

฿ 56.90

WASHER 1 Piece(s) Same day 1061.377.80.45

฿ 72.00

WASHER 1 Piece(s) 5 Day(s) 106988.50.6

฿ 113.81

฿ 35.02

WASHER 1 Piece(s) Same day 1079.398.80.7

฿ 140.13

WASHER 1 Piece(s) Same day 1088.9108.90.8

฿ 140.13

WASHER 1 Piece(s) 5 Day(s) 1095.8118.90.8

฿ 162.97

WASHER 1 Piece(s) 5 Day(s) 10108.3128.30.8

฿ 193.16

WASHER 1 Piece(s) 5 Day(s) 10112.4138.40.8

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Parker Type Spring Washer
Type (Application) Spring Washer Sales Unit Low Quantity (can be purchased from one) Type Spring Washers Wave Washer
Surface Treatment (Detailed) Phosphate coated Material Steel S65C