1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Type Screw Style Speed Nut

F Type Screw Style Speed Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 0.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The flat spring nut is a flat spring nut that has a thread part and a mounting part.
· Lightweight than weld nuts or self-clinching nuts, and aims for simplification to accommodate relatively light tightening requirements.
· Can be used when it is difficult to hold the nut with tools or hands due to mounting space restrictions.
· Can be used at locations aside from panel end surfaces.
· The entire body is bent into an arched-shape in the same manner as P-type speed nut to achieve spring action to make it possible to prevent play in the panel when mounting.

Part Number
FSN-3001-3W
FSN-4001-3W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Pitch/(Ridge Number) Full length (A)

฿ 6.69

NUT 1 Piece(s) 5 Day(s) 1030.516

฿ 0.90

NUT 1 Piece(s) Available 5 Day(s) 1040.720

Loading...

  1. 1
 

Basic Information

Material Steel Surface Treatment Trivalent Chromate Screw Thread Types Metric coarse
Application / Functions Simple mounting Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Zinc Plating Trivalent Chromate