1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touch Connector Five SUS Male Elbow (Part Number)

Touch Connector Five SUS Male Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel one-touch fitting with improved strength and corrosion resistance. Male Elbows.

[Features]
· Improved strength and corrosion resistance.
· Prevents elution of metal ions such as copper and zinc.
· Component corrosion prevention for industrial piping (de-zincification corrosion): improved performance via use of SUS303 for the metal portion of the main body.
· Inherits the high performance of the touch connector five: inherits the performance of touch connector five as-is.
· Upper threading flexibility: the elbow and branch tee part body and thread elements can be rotated.
· Not a rotary type.
· No attempt was made to seal the threaded part given concerns regarding clean piping.

Part Number
FS4-01ML
FS4-01MLW
FS4-02ML
FS4-02MLW
FS4-M5ML
FS4-M5MLW
FS6-01ML
FS6-02MLW
FS6-03ML
FS6-03MLW
FS8-01ML
FS8-01MLW
FS8-02ML
FS8-02MLW
FS8-03ML
FS8-03MLW
FS10-01ML
FS10-01MLW
FS10-02ML
FS10-02MLW
FS10-03ML
FS10-03MLW
FS10-04ML
FS10-04MLW
FS12-02ML
FS12-02MLW
FS12-03ML
FS12-03MLW
FS12-04ML
FS12-04MLW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Main Body Color

฿ 413.42

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4R1/8Black

฿ 413.42

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4R1/8White

฿ 453.38

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4R1/4Black

฿ 452.52

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4R1/4White

฿ 407.23

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4M5X0.8Black

฿ 407.23

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 4M5X0.8White

฿ 436.26

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R1/8Black

฿ 465.29

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R1/4White

฿ 584.90

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R3/8Black

฿ 584.90

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 6R3/8White

฿ 468.39

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 8R1/8Black

฿ 459.87

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 8R1/8White

฿ 483.00

ONE TOUCH JOINT 1 Piece(s) 6 Day(s) 8R1/4Black

฿ 491.23

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R1/4White

฿ 546.19

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R3/8Black

฿ 555.87

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 8R3/8White

฿ 659.61

ONE TOUCH JOINT 1 Piece(s) 6 Day(s) 10R1/8Black

฿ 672.39

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R1/8White

฿ 678.97

ONE TOUCH JOINT 1 Piece(s) 6 Day(s) 10R1/4Black

฿ 687.03

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R1/4White

฿ 682.45

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R3/8Black

฿ 694.84

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R3/8White

฿ 963.48

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 10R1/2Black

฿ 963.48

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 10R1/2White

฿ 917.03

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/4Black

฿ 934.45

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/4White

฿ 944.13

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R3/8Black

฿ 944.13

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R3/8White

฿ 985.94

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/2Black

฿ 985.94

ONE TOUCH JOINT 1 Piece(s) 3 Day(s) 12R1/2White

Loading...

  1. 1

Basic Information

Types Touch Connectors Fitting Type Screw Mount Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Body Material Flame Retardant PBT Application Standard/Mini Thread Material SUS303
Seal Material NBR (Nitrile Rubber) Screw Mount Connection Elbow Elbows Male Elbows
Operating Temperature(°C) -5::60