1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Antistatic Bearing ER

Plastic Antistatic Bearing ER
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 204.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Outer ring uses conductive plastic, producing an optimal effect in places where static electricity is undesirable.

[Features]
· Outer lace uses conductive resin and conductive grease is used as lubricant, which prevents static charging of the bearing

Part Number
ER-19-B0.5
ER-22-B6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Width W
(mm)
Seat Height of Thread Part C
(mm)

฿ 204.19

TOK ENGINEERING PLASTIC 1 Piece(s) Available 3 Day(s) 101960.5

฿ 204.19

TOK ENGINEERING PLASTIC 1 Piece(s) 7 Day(s) 102276.0

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Mounting Type Screw Shaft Operating/Environmental Requirement Standard / Antistatic Screw Nominal M(mm) 6
Operating Temperature Range(°C) 0::40 Thread Length L 8.0