1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball-In Catcher (QCBA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball-In Catcher (QCBA)
  • Ball-In Catcher (QCBA)
  • Ball-In Catcher (QCBA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,683.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A catcher that can be attached and detached with a single action.
[Features]
· The 3 balls pull in the clamping pin.
· Withstands temperatures up to 180°C.
[Applications]
· Replacement of handling chuck.
· Fixing the slide unit end face.

Type With Lock, 3 Balls Pull In Clamping Pin

QCBA0816A external appearance

QCBA0816A external appearance
Clamping force: QCBA0816A: 7 N, QCBA0816B: 15 N
Weight: 30 g
Main body, color: S45C electroless nickel plating
Ball: SUS440C, hardening
Spring: SUS304WPB

QCBA dimensional drawing (mm)

QCBA dimensional drawing (mm)

Part Number
QCBA0816A
QCBA0816B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClamping force

฿ 1,683.33

ONE-TOUCH CONNECTION 1 Piece(s) Same day 107

฿ 1,683.33

ONE-TOUCH CONNECTION 1 Piece(s) Same day 1015

Loading...

  1. 1

Basic Information

Lock No