1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Pin (For Ball-In Catcher) QCBA-M

ONE-TOUCH CONNECTION

Clamp Pin (For Ball-In Catcher) QCBA-M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp pin accessory for ball-in catcher.
[Features]
· Clamp pin for ball-in catcher.
[Applications]
· To be used together with ball-in catcher.

Features Of Clamp Pin Accessory For Ball-In Catcher

Clamp Pin (For Ball-In Catcher) (QCBA-M): related image

Outline drawing (QCBA0816-M5: weight 7 g)

Clamp Pin (For Ball-In Catcher) (QCBA-M): related image

Dimensional drawing

  • S45C
  • Quenching and tempering
  • Electroless nickel plating

Clamp Pin Mounting Method

Mount by screwing into plate of 6 mm or more.

Clamp Pin (For Ball-In Catcher) (QCBA-M): related image

Mounting method (for 6 mm plate)

Clamp Pin (For Ball-In Catcher) (QCBA-M): related image

Mounting method (for plate 6 mm or greater)

Part Number
QCBA0816-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 275.00

ONE-TOUCH CONNECTION 1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QCBA0816-M5 in the Clamp Pin (For Ball-In Catcher) QCBA-M series.