1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] (Part Number)

OMRONPHOTOELECTRICSENSOR

Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Groove Type Connector / Pre-Wired Type Photomicrosensor
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SX976-C1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Protection structure Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

฿ 457.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -Type F13.42213.2Through-beam type (with slot)Infrared lightDark-ON/ Light-ON (2 outputs)NPN Open-collector outputConnector model (4 poles)Light indicator (orange LED)-Opaque: 2 × 0.8 mm minimum---IP50----

Loading...

  1. 1

Basic Information

Detection Distance(mm) 5

Please check the type/dimensions/specifications of the part EE-SX976-C1 in the Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] series.

Products with similar specification

Part Number
EE-SX471
EE-SX473
EE-SX474
EE-SX670
EE-SX670-WR 1M
EE-SX977-C1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Protection structure Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

฿ 575.97

1 Piece(s) Same day -L-Type26.215.514.5Through Beam Type (Groove Type)DC light (infrared light-emitting diode)Light Seen - ONNPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body---IP50----

฿ 373.00

1 Piece(s) Same day -Solid Installation Type13.412.822.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)Light Seen - ONNPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body---IP50----

฿ 478.00

1 Piece(s) Same day -Solid Installation Type1315.521Through Beam Type (Groove Type)DC light (infrared light-emitting diode)Light Seen - ONNPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body---IP50----

฿ 415.85

1 Piece(s) 3 Day(s) -Standard Type25.46.9522.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body---IP50----

฿ 2,324.00

1 Piece(s) Same day 10Standard Type25.46.9526.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyRobot cord φ2.8 mm, 4-core1000-IP50----

฿ 457.00

1 Piece(s) 30 Day(s) -Type R13.42213.2Through-beam type (with slot)Infrared lightDark-ON/ Light-ON (2 outputs)NPN Open-collector outputConnector model (4 poles)Light indicator (orange LED)-Opaque: 2 × 0.8 mm minimum---IP50----