Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67]

Caution
- The product images are representative only.
Product Description
· This is a groove type photomicrosensor. Connector type and pre-wired type are available.
*Connector type (4-pin, direct soldering possible): EE-EX
*Connector type (4-pin): EE-EX-C
*Pre-wired type: EE-EX-WR
·Click here to select compatible connectors
Drawing
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 1](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_01.jpg)
EE-SX670/670P
EE-SX670A/670R
EE-SX470
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 2](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_02.jpg)
EE-SX671/671P
EE-SX671A/671R
EE-SX471
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 3](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_03.jpg)
EE-SX672/672P
EE-SX672A/672R
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 4](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_04.jpg)
EE-SX673/673P
EE-SX673A/673R
EE-SX473
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 5](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_05.jpg)
EE-SX674/674P
EE-SX674A/674R
EE-SX474
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 6](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_06.jpg)
EE-SX675/675P
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 7](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_07.jpg)
EE-SX676/676P
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 8](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_08.jpg)
EE-SX677/677P
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 9](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_09.jpg)
EE-SX670-WR/670P-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 10](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_10.jpg)
EE-SX671-WR/671P-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 11](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_11.jpg)
EE-SX672-WR/672P-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 12](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_12.jpg)
EE-SX673-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 13](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_13.jpg)
EE-SX674-WR/674P-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 14](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_14.jpg)
EE-SX675-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 15](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_15.jpg)
EE-SX676-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 16](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_16.jpg)
EE-SX677-WR
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 17](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_17.jpg)
EE-SX970-C1
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 18](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_18.jpg)
EE-SX971-C1
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 19](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_19.jpg)
EE-SX972P-C1
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 20](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_20.jpg)
EE-SX974P-C1
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 21](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_21.jpg)
EE-SX975-C1
EE-SX975P-C1
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 22](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_22.jpg)
EE-SX976-C1
EE-SX976P-C1
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], drawing 22](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_23.jpg)
EE-SX977-C1
Product Specification
Low profile connector/pre-wired type (Direct Current light)*1
EE-SX47/67
50 to 100 mA direct switching, global standard groove type
- There is a type that switches the operating mode between Dark-ON and Light-ON.
- High-speed response with a response frequency of 1 kHz
- Easy operation check with bright light indicator for light entrance
- Wide range of power supply voltage from 5 to 24 V DC
- A type in which the light indicator lights up when the light is blocked is available.
- Available in 8 shapes for a wide range of variations
- Robot cord with excellent flexibility is adopted as standard *2
* 1. The pre-wired type is model EE-SX67 series only.
*2. Pre-wired type only
Connector type
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 1](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_24.jpg)
- *3. Open the (L) terminal of the connector, then it becomes Dark-ON when the light is blocked, and short-circuit the (L) and (+) terminals, then it becomes Light-ON when the light enters. Do not short the L terminal to 0 V, setting to Dark-ON when the light is blocked. It is convenient to use the connector type EE-1001-1, setting to Light-ON when the light enters. The (L) and (+) terminals of this connector are already short-circuited.
- * 4. When using the EE-1006 and EE-1010 series connectors with cords, if the (L) terminal ((2) pink) wire is not used, it may be affected by noise. Therefore, cut the unused (L) terminal wire from the base of the connector and wrap it with insulation tape, etc., so that it does not come in contact with other terminals.
Pre-Wired Type
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 2](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_25_001.jpg)
- *1. Open the (L) terminal, then the light turns on in Dark-ON mode, and short-circuit the (L) and (+) terminals, then the light turns on in Light-ON mode. Do not short the L terminal to 0 V, setting to Dark-ON when the light is blocked.
- * 2. When using the EE-1006 and EE-1010 series connectors with cords, if the (L) terminal ((2) pink) wire is not used, it may be affected by noise. Therefore, cut the unused (L) terminal wire from the base of the connector and wrap it with insulation tape, etc., so that it does not come in contact with other terminals.
Rating / Performance
| Items | Type | Standard type | L-shaped | T-groove center 7 mm | Close contact mounting type | T-groove center 10 mm | F-shaped | R-shaped | ||
|---|---|---|---|---|---|---|---|---|---|---|
| NPN | Connector type | EE-SX670 EE-SX670A EE-SX470 | EE-SX671 EE-SX671A EE-SX471 | EE-SX672 EE-SX672A | EE-SX673 EE-SX673A EE-SX473 | EE-SX674 EE-SX674A EE-SX474 | EE-SX675 | EE-SX676 | EE-SX677 | |
| Pre-Wired Type | EE-SX670-WR | EE-SX671-WR | EE-SX672-WR | EE-SX673-WR | EE-SX674-WR | EE-SX675-WR | EE-SX676-WR | EE-SX677-WR | ||
| PNP | Connector type | EE-SX670P EE-SX670R | EE-SX671P EE-SX671R | EE-SX672P EE-SX672R | EE-SX673P EE-SX673R | EE-SX674P EE-SX674R | EE-SX675P | EE-SX676P | EE-SX677P | |
| Pre-Wired Type | EE-SX670P-WR | EE-SX671P-WR | EE-SX672P-WR | - | EE-SX674P-WR | - | - | - | ||
| Sensing Distance | 5 mm (groove width) | |||||||||
| Standard detected object | Opaque object: 2 x 0.8 mm or more | |||||||||
| Hysteresis | 0.025 mm or less | |||||||||
| Light source (peak emission wavelength) | Infrared emitting diode (940 nm) | |||||||||
| Indicator light *1 | Lights when light enters (red) (A and R types light when light is blocked) | |||||||||
| Power supply voltage | 5 to 24 V DC +/- 10%, ripple (p-p) 10% or less | |||||||||
| Current Consumption | 12 mA or less (connector type, when L terminal opens), 35 mA or less (NPN pre-wired type), 30 mA or less (PNP pre-wired type) | |||||||||
| Control output | NPN type: NPN open collector, output 5 to 24 V DC 100 mA or less Residual voltage 0.8 V or less (at load current of 100 mA), residual voltage 0.4 V or less (at load current of 40 mA), OFF current (leakage current) 0.5 mA or less PNP type: PNP open collector, output 5 to 24 V DC 50 mA or less Residual voltage 1.3 V or less (at load current of 50 mA), OFF current (leakage current) 0.5 mA or less | |||||||||
| Protection circuit | Load short-circuit protection (connector type), N/A (pre-wired type) | |||||||||
| Response frequency *2 | 1 kHz or more (Average value is 3 kHz) | |||||||||
| Operating ambient illuminance | Light-receiving surface illuminance, fluorescent lamp: 1,000 lx or less | |||||||||
| Ambient temperature range | During operation: -25 to +55℃, when stored: -30 to +80℃ (no freezing or condensation) | |||||||||
| Ambient humidity range | During operation: 5 to 85% RH, when stored: 5 to 95%RH (no freezing or condensation) | |||||||||
| Vibration (endurance) | 20 to 2,000 Hz (peak acceleration 100 m/s2), 1.5 mm double amplitude, 2 hr in each direction of X, Y, and Z (4 min cycle) | |||||||||
| Shock (endurance) | 500 m/s2, 3 times in each direction of X, Y, and Z | |||||||||
| Protective Structure | IP50, IEC60529 standard | |||||||||
| Connection method | Connector type (directly solderable), pre-wired type (standard cord length 1 m), inline connector type (standard cord length 0.1 m) | |||||||||
| Weight (packed state) | Connector type | Approximately 3.1 g | approximately 3 g | Approximately 2.4 g | Approximately 2.3 g | approximately 3 g | Approximately 2.7 g | Approximately 2.2 g | Approximately 2.2 g | |
| Pre-Wired Type | Approximately 18.9 g | Approximately 17.3 g | Approximately 17.8 g | Approximately 16.8 g | Approximately 17.1 g | Approximately 18.3 g | Approximately 16.9 g | Approximately 16.9 g | ||
| Material | Case | Polybutylene terephthalate (PBT) | ||||||||
| Cover emitter/receiver | polycarbonate | |||||||||
* 2. The measured response frequency indicates the value when the disk shown in the right figure is rotated.
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 3](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_26.jpg)
Low profile connector type (Direct Current Light)
EE-SX97
Built-in connector for compact size and easy connection, and built-in protection circuit for peace of mind
- Built-in connector minimizes the external shape and occupied dimensions
- Equipped with 2 outputs, Light-ON / Dark-ON
- Built-in reverse connection protection circuit for peace of mind
- Output overcurrent protection by thermal shutdown circuit *1
- The indicator light can be checked from multiple directions, and accommodate any installation location.
- Has a connector with a lock that can also be used with commercially available connectors *2
*1. Output overcurrent protection is only for NPN type OUT2
*2. Recommended connection connector
Made by J.S.T. MFG. CO., LTD., contact: SPHD-001T-P0.5, housing: PAP-04V-S
Features
Built-in connector type for miniaturization and easy connection
With the built-in connector, the external shape and occupied dimensions are greatly reduced. Furthermore, the use of commercially available general-purpose connectors reduces wiring costs.
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 4](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_27.jpg)
Previous product / EE-SX97 series
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 5](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_28.jpg)
Uses a commercially available general-purpose connector for easy connection, and comes with a positive lock for removal prevention.
Built-in reverse connection protection function protects against reverse power supply connection and reverse output connection. Customers at assembly sites can use it with confidence.
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 6](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_29.jpg)
NPN type example
The indicator light can be checked from multiple directions (up to 4 directions), and accommodate any installation location.
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 7](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_30.jpg)
The NPN output type OUT2 control output has an output overcurrent protection function with a thermal shutdown circuit.
All models are equipped with 2 outputs, Light-ON / Dark-ON, so output can be switched simply by wiring according to usage conditions.
Main body
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 8](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_31.jpg)
Rating / Performance
| Items | Type | Standard type | L-shaped | T-groove center 7 mm | Close contact mounting type | T-groove center 10 mm | F-shaped | R-shaped |
|---|---|---|---|---|---|---|---|---|
| NPN | EE-SX970-C1 | EE-SX971-C1 | - | - | EE-SX975-C1 | EE-SX976-C1 | EE-SX977-C1 | |
| PNP | - | - | EE-SX972P-C1 | EE-SX974P-C1 | EE-SX975P-C1 | EE-SX976P-C1 | - | |
| Sensing Distance | 5 mm (groove width) | |||||||
| Standard detected object | Opaque object: 2 x 0.8 mm or more | |||||||
| Hysteresis | 0.025 mm or less *1 | |||||||
| Light source (peak emission wavelength) | Infrared emitting diode (940 nm) | |||||||
| Indicator light | Lights up when light is received (orange LED) | |||||||
| Power supply voltage | 5 to 24 V DC +/- 10%, ripple (p-p) 10% or less | |||||||
| Current Consumption | 21 mA or less | |||||||
| Control output | Load power supply voltage: DC5 to 24 V Load current: 50 mA or less Off current: 0.5 mA or less Residual voltage: 1.0 V or less (at load current of 50 mA) 0.4 V or less (at load current of 5 mA) | |||||||
| Protection circuit | Reverse power supply connection protection, reverse output connection protection, output overcurrent protection (Only NPN type OUT2 works) | |||||||
| Response frequency | 1 kHz or more (average value is 3 kHz)*2 | |||||||
| Operating ambient illuminance | Light-receiving surface illuminance, fluorescent lamp: 1,000 lx or less | |||||||
| Ambient temperature range | During operation: -25 to +55℃, when stored: -30 to +80℃ (no freezing or condensation) | |||||||
| Ambient humidity range | During operation: 5 to 85% RH, when stored: 5 to 95%RH (no freezing or condensation) | |||||||
| Vibration (endurance) | 10 to 2,000 Hz, 0.75 mm single amplitude, each direction of X, Y, and Z, sweep time: 15 min, sweep count: 10 times | |||||||
| Shock (endurance) | 500 m/s2, 3 times in each direction of X, Y, and Z | |||||||
| Protective Structure | IEC60529 standard, IP50 | |||||||
| Connection method | Connector type | |||||||
| Weight (packed state) | approximately 3 g | |||||||
| Material | Case/cover | Polybutylene terephthalate (PBT) | ||||||
| Emitter and Receiver | Polycarbonate (PC) | |||||||
* 2. The measured response frequency indicates the value when the disk shown in the right figure is rotated.
![Grooved Connector/Pre-Wired Type Photomicrosensor (Direct Current Light) [EE-SX97/47/67], product specification 9](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221000460982/img/221000460982_32.jpg)
Cautions and Prohibitions
Cautions and Prohibitions
This product cannot be used for the purpose of detecting the human body, either directly or indirectly, to ensure safety.
Do not use this product as a detection device for human body protection.
Safety Precautions
Operating environment
The protective structure of this sensor is IP50 (compliant with IEC60529), and it is not waterproof or dust-proof.
Do not use in applications where liquids such as water or oil adhere to the main body.