(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting Bracket [F3W]
Bracket plays a crucial role in ensuring the proper alignment and stability of the sensor for accurate and reliable operation.
[Feature]
● Material : Stainless steel and iron
● Applicable sensor such as :
Picking Sensor F3W-D model use with bracket F39-L12
Photoelectric Sensor E3T-FD□□M use with bracket E39-L167
[Application]
Brackets support a wide variety of Industrial Applications especially factory automation system
Part Number |
---|
E39-L186 |
F39-L10 |
F39-L11 |
F39-L12 |
F39-LE1 |
F39-LE2 |
F39-LE3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Applicable Sensors | Maximum Size Width (mm) | Maximum Size Height (mm) | Floor-sensor top mounting hole dimensions (mm) | Sensor mounting surface/floor mounting hole dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,140.00 ฿ 977.09 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Mounting bracket (for sensor head) | 3NC-LH01 | 33 | 40 | - | - | ||
฿ 1,198.33 | OMRON SAFETY | 1 Piece(s) | Same day | L-shaped bracket for mounting | - | 42 | 140 | 20 | 130 | ||
฿ 480.00 ฿ 289.15 | OMRON SAFETY | 1 Piece(s) | Same day | Flat bracket for mounting | - | 75 | 140 | 20 | 130 | ||
฿ 763.00 ฿ 648.02 | OMRONSAFETY | 1 Piece(s) | Same day | Protective bracket (for receiver) | - | 35.2 | 144 | 22 | 137 | ||
฿ 865.00 ฿ 740.96 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Flat bracket for mounting | F3W-E032A□-D | 42 | 74 | - | 63 | ||
฿ 865.00 ฿ 740.96 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | L-shaped bracket for mounting | - | 36 | 74 | 24 | 63 | ||
฿ 1,233.00 ฿ 1,057.05 | Photoelectric Sensor | 1 Piece(s) | 30 Day(s) | Protection Fittings | - | 27 | 74 | - | 43.5 |
Loading...
How can we improve?
How can we improve?