(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stable detection of workpiece with modulated light type with retro-reflective type with lens.
[Features]
· Strong modulation method for ambient disturbance light
· Convenient light incident indicator light for adjustment and operation check.
· Power supply voltage ranges from DC5 to 24V.
· Connection with programmable controller is also possible.
· For maintenance, connectivity is by convenient connector type
Part Number |
---|
EE-SPZ301-A |
EE-SPZ401-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation mode |
---|---|---|---|---|---|---|
฿ 1,995.00 ฿ 1,709.91 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | 30 Day(s) | ON when light is interrupted | ||
฿ 1,281.00 ฿ 769.75 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | Light Seen - ON |
Loading...
Shape | Optical fiber type | Detection Distance(mm) | 200 | Head maximum width(mm) | 26 |
---|---|---|---|---|---|
Head maximum height(mm) | 26 | Head maximum, depth(mm) | 7.4 | Detection method | Retro-reflective type |
Luminescence Method | Modulated light (infrared light) | Output mode | NPN voltage output | Connection method | Connector type (soldering not possible) |
Indicator Light Mode | Illuminated light (red) | Slit hole/width(mm) | - | Cable specification | - |
Cable length(mm) | - | Groove depth(mm) | - | Protection structure | IP50 |
Mounting format | - | Between amplifiers(mm) | - | Applicable pipe(φ) | - |
Details type | - |
How can we improve?
How can we improve?