1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Thin Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX77/87] (Part Number)

OMRONPHOTOELECTRICSENSOR

Thin Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX77/87]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 434.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small and thin, close attachment possible.
· Easy to use as the indicator lights are visible from both sides.
· Power supply voltage is 5 V DC to 24 V DC extensive.

 
Part Number
EE-SX772P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

฿ 588.00

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day -T Type1219.131.1DC light (infrared light)ON when light is interruptedPNP open collector outputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----

Loading...

  1. 1

Basic Information

Detection Distance(mm) 5 Detection method Through Beam Type (Groove Type) Protection structure IP60

Please check the type/dimensions/specifications of the part EE-SX772P in the Thin Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX77/87] series.

Products with similar specification

Part Number
EE-SX770R
EE-SX771 2M
EE-SX771A 2M
EE-SX772R
EE-SX870 2M
EE-SX870A 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

฿ 1,322.00

1 Piece(s) 3 Day(s) -Standard Type184.631.1DC light (infrared light)ON when light is interruptedPNP open collector outputIntegrated Cable TypeBlocked light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----

฿ 532.00

1 Piece(s) Same day -L-Type181321DC light (infrared light)ON when light is interruptedNPN Open Collector OutputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----

฿ 434.29

1 Piece(s) Same day -L-Type181321DC light (infrared light)ON when light is interruptedNPN Open Collector OutputIntegrated Cable TypeBlocked light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----

฿ 588.00

1 Piece(s) Same day -T Type1219.131.1DC light (infrared light)ON when light is interruptedPNP open collector outputIntegrated Cable TypeBlocked light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----

฿ 532.00

1 Piece(s) Same day -Standard Type184.631.1DC light (infrared light)Light Seen - ONNPN Open Collector OutputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----

฿ 726.09

1 Piece(s) Same day -Standard Type184.631.1DC light (infrared light)Light Seen - ONNPN Open Collector OutputIntegrated Cable TypeBlocked light (red)-2 × 0.8mm or more of opaque bodyVinyl-insulated round cord φ2.4, 3-core2000-----