1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Optic Unit [E32] (Part Number)

OPTICAL FIBER SENSORS

Fiber Optic Unit [E32]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber optic units for use in a variety of applications.
[Features]
· Standard types with a wide variety of shapes for use in different types of installation space.
· Types with environmental-resistance that can be used in a range of different environments.
· Types with improved detection performance that use optical technologies to reinforce the reliability of detections.

Part Number
E32-LT35Z 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

฿ 4,675.00

฿ 3,406.21

OPTICAL FIBER SENSORS 1 Piece(s) 30 Day(s) -Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type12000.03-Standard-40~701Flat type--2-Standard size12003Flat view-Flexible fiber

Loading...

  1. 1
 

Basic Information

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-LT35Z 2M in the Fiber Optic Unit [E32] series.

Products with similar specification

Part Number
E32-A03-1 2M
E32-A04 2M
E32-A04-1 2M
E32-M21 2M
E32-R16 2M
E32-R16 5M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

฿ 13,068.00

1 Piece(s) 30 Day(s) -Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type17800.1-Standard-40~7010---2--1780----

฿ 10,946.00

1 Piece(s) 5 Day(s) -Wafer[Transparent] Through Beam Type[Square] Square shapeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

฿ 11,529.00

1 Piece(s) 5 Day(s) -Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

฿ 9,693.00

1 Piece(s) 30 Day(s) -Opaque Objects[Transparent] Through Beam TypeScrew TypeAmplifier Separation Type---Standard-40~7025-M3-2-4 heads-----

฿ 5,688.00

1 Piece(s) 30 Day(s) -Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type150~15000.2-Standard-25~5525---2-With MSR function150----

฿ 5,853.00

1 Piece(s) 30 Day(s) -Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type150~15000.2-Standard-25~5525---5-With MSR function150----