Fiber optic unit E32

Brand :
OMRON

Caution

    Product Description

    Fiber optic unit to meet a variety of needs.
    [Features]
    · Standard type with a wide variety of shapes to fit your installation space
    · Reinforced type for various environmental uses
    · Reinforced detection performance type with improved detection reliability using optical technology

    Drawing

    Screw type: transmittance type

    E32-T11N 2M (Free-cut)

    Fiber optic unit E32 screw type: transmittance type E32-T11N 2M (free cut) external shape diagram

     

     

    E32-T11R 2M (Free-cut)

    Fiber optic unit E32 screw type: transmittance type E32-T11R 2M (free cut) external shape diagram

     

     

    E32-LT11 2M (Free-cut)
    E32-LT11R 2M (Free-cut)

    Fiber optic unit E32 screw type: transmittance type E32-LT11 2M (free cut) / E32-LT11R 2M (free cut) external shape diagram

     

    Product Specification

    Screw type: transmittance type

    Fiber optic unit E32 screw type: Transmittance type specification table

    *Since the fiber length is 2 m on one side, the total length is specified as 4,000 mm.

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Fiber optic unit E32 | OMRON | MISUMI Thailand