(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber optic units for use in a variety of applications.
[Features]
· Standard types with a wide variety of shapes for use in different types of installation space.
· Types with environmental-resistance that can be used in a range of different environments.
· Types with improved detection performance that use optical technologies to reinforce the reliability of detections.
Part Number |
---|
E32-T15YR 2M |
E32-T15ZR 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,245.00 ฿ 2,842.27 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | - | Opaque Objects | [Transparent] Through Beam Type | [Square] Flat Type | Amplifier Separation Type | 450 | 0.005 | - | Standard | -40~70 | 1 | - | - | - | 2 | - | Standard size | 450 | 1 | - | - | Flexible fiber | ||
฿ 5,245.00 ฿ 2,842.27 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | - | Opaque Objects | [Transparent] Through Beam Type | [Square] Flat Type | Amplifier Separation Type | 450 | 0.005 | - | Standard | -40~70 | 1 | - | - | - | 2 | - | Standard size | 450 | 1 | - | - | Flexible fiber |
Loading...
Type | Fiber Unit |
---|
How can we improve?
How can we improve?