1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Fiber Optic Unit [E32] (Part Number)

Photoelectric Sensor

Fiber Optic Unit [E32]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber optic units for use in a variety of applications.
[Features]
· Standard types with a wide variety of shapes for use in different types of installation space.
· Types with environmental-resistance that can be used in a range of different environments.
· Types with improved detection performance that use optical technologies to reinforce the reliability of detections.

Part Number
E32-A03-1 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

฿ 13,068.00

฿ 10,454.40

Photoelectric Sensor 1 Piece(s) 30 Day(s) -Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type17800.1-Standard-40~7010---2--1780----

Loading...

  1. 1
 

Basic Information

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-A03-1 2M in the Fiber Optic Unit [E32] series.

Products with similar specification

Part Number
E32-A01 5M
E32-A03 2M
E32-A03-1 1M
E32-A04 2M
E32-A04-1 2M
E32-A08 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

฿ 11,970.00

1 Piece(s) Same day -Liquid Surface(Pipe Mounting)Retro reflectivePipe MountingAmplifier Separation Type---Standard-40~704---5-------

฿ 8,152.00

1 Piece(s) 8 Day(s) -Wafer[Transparent] Through Beam Type[Square] Square shapeAmplifier Separation Type17800.1-Standard-40~701---2--17801.7--Mounting bracket is included, flexible fiber

฿ 8,945.00

1 Piece(s) 30 Day(s) -Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type17800.1---40~7010---1--17802---

฿ 10,946.00

1 Piece(s) 5 Day(s) -Wafer[Transparent] Through Beam Type[Square] Square shapeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

฿ 11,529.00

1 Piece(s) 5 Day(s) -Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

฿ 10,010.00

1 Piece(s) 30 Day(s) -Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeStandard-40~7025---2--20----