(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber optic units for use in a variety of applications.
[Features]
· Standard types with a wide variety of shapes for use in different types of installation space.
· Types with environmental-resistance that can be used in a range of different environments.
· Types with improved detection performance that use optical technologies to reinforce the reliability of detections.
Part Number |
---|
E32-C91N 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,930.00 ฿ 3,158.54 | OMRON FIBER SENSOR | 1 Piece(s) | Same day | - | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 350 | 0.005 | - | Standard | -40~70 | 4 | Screw type | M6 | - | 2 | - | - | 350 | - | Right angle | - | Flexible fiber |
Loading...
Type | Fiber Unit |
---|
Please check the type/dimensions/specifications of the part E32-C91N 2M in the Fiber Optic Unit [E32] series.
Part Number |
---|
E32-A03-1 2M |
E32-A04 2M |
E32-A04-1 2M |
E32-C91N 5M |
E32-CC200 2M |
E32-CC200R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,068.00 | 1 Piece(s) | 30 Day(s) | - | Wafer | [Transparent] Through Beam Type | [Square] Flat Type | Amplifier Separation Type | 1780 | 0.1 | - | Standard | -40~70 | 10 | - | - | - | 2 | - | - | 1780 | - | - | - | - | ||
฿ 10,946.00 | 1 Piece(s) | 5 Day(s) | - | Wafer | [Transparent] Through Beam Type | [Square] Square shape | Amplifier Separation Type | 680 | 0.1 | - | Standard | -40~70 | 10 | - | - | - | 2 | - | - | 680 | 1.2 | - | - | - | ||
฿ 11,529.00 | 1 Piece(s) | 5 Day(s) | - | Wafer | [Transparent] Through Beam Type | [Square] Flat Type | Amplifier Separation Type | 680 | 0.1 | - | Standard | -40~70 | 10 | - | - | - | 2 | - | - | 680 | 1.2 | - | - | - | ||
฿ 5,787.00 | 1 Piece(s) | 30 Day(s) | - | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 350 | 0.005 | - | Standard | -40~70 | 4 | Screw type | M6 | - | - | - | - | 350 | - | Right angle | - | Flexible fiber | ||
฿ 1,651.00 | 1 Piece(s) | Same day | - | Microscopic Object / Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 600 | 0.005 | - | Standard | -40~70 | 25 | - | M6 | - | 2 | - | - | 600 | - | - | - | - | ||
฿ 2,893.00 | 1 Piece(s) | 30 Day(s) | - | Opaque Objects | Retro reflective | Screw Type | Amplifier Separation Type | 300 | - | - | Standard | -40~70 | 4 | - | M6 | - | 2 | - | - | 300 | - | - | - | Flexible fiber |
How can we improve?
How can we improve?