1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Fiber Optic Unit [E32] (Part Number)

OMRON FIBER SENSOR

Fiber Optic Unit [E32]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber optic units for use in a variety of applications.
[Features]
· Standard types with a wide variety of shapes for use in different types of installation space.
· Types with environmental-resistance that can be used in a range of different environments.
· Types with improved detection performance that use optical technologies to reinforce the reliability of detections.

Part Number
E32-T15XR 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

฿ 4,230.00

฿ 3,397.96

OMRON FIBER SENSOR 1 Piece(s) 5 Day(s) -Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type10000.005-Standard-40~701---2-Standard size10001--Flexible fiber

Loading...

  1. 1
 

Basic Information

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-T15XR 2M in the Fiber Optic Unit [E32] series.

Products with similar specification

Part Number
E32-A03-1 2M
E32-A04 2M
E32-A04-1 2M
E32-T15Y 2M
E32-T15YR 2M
E32-T15Z 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

฿ 13,068.00

1 Piece(s) 30 Day(s) -Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type17800.1-Standard-40~7010---2--1780----

฿ 10,946.00

1 Piece(s) 5 Day(s) -Wafer[Transparent] Through Beam Type[Square] Square shapeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

฿ 11,529.00

1 Piece(s) 5 Day(s) -Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

฿ 8,386.00

1 Piece(s) 30 Day(s) -Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type450--Standard-40~70-Flat type--2-Standard size450-Side view--

฿ 5,245.00

1 Piece(s) Same day -Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type4500.005-Standard-40~701---2-Standard size4501--Flexible fiber

฿ 4,402.00

1 Piece(s) 30 Day(s) -Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type4500.005-Standard-40~70-Flat type--2-Standard size450-Flat view--