1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Guard Anti-Bacteria and Anti-Mold Belt FAB-5EIWH+H15

High Guard Anti-Bacteria and Anti-Mold Belt FAB-5EIWH+H15
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High Guard Anti-Bacteria and Anti-Mold Belt FAB-5EIWH+H15
This conveyor belt is specifically designed for use in the food industry and offers a wide range of sizes to choose from.
[Feature]
● Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm.
● Thickness (mm.): 1.3
● Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15
● Surface Cover Material: Thermoplastic Polyurethane
● Color: White
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.

Part Number
FAB-5EIWH+H15 [10-600/1]X[690-9999/1] E
FAB-5EIWH+H15 [10-600/1]X[690-9999/1] E [5MG,​5W-2,​7MG,​10MW,​10MWL,​10SWL,​OH]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Length
(mm)

-

HAB HABAFLOW 1 Piece(s) 9 Day(s) 1010 ~ 600No690 ~ 9999

-

HAB HABAFLOW 1 Piece(s) 9 Day(s) 1010 ~ 6005W-2 / 5MG / 7MG / 10MW / 10MWL / 10SWL / OH690 ~ 9999

Loading...

  1. 1

Basic Information

Belt Specifications Food Compatible Surface Cover Color White Surface Cover Material Polyurethane
Surface Cover Shape Flat Endless Type Finger Tension Member Material Polyester
No. of Plies 2 Ply