(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Long-distance proximity sensor with a sensing distance of 50 mm.
Part Number |
---|
TL-LP50 1M |
TL-LY50 1M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Type | Power Supply Voltage | Output Mode | Cable Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 37,882.00 ฿ 20,528.26 | Laser displacement sensors | 1 Piece(s) | 50 Day(s) | Direct Current 3-Wire Type | 12-24 VDC | Direct Current 3-Wire Type | Vinyl (PVC)-insulated round cord, φ9.4, 3-core | ||
฿ 39,735.00 ฿ 23,841.00 | Laser displacement sensors | 1 Piece(s) | 50 Day(s) | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | Vinyl (PVC)-insulated round cord, φ9, 2-core |
Loading...
Shape | Cylindrical Column Type | Detection distance L1 [classification](mm) | ~50 | Detected Objects | Magnetic Metal / Non-magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard / Cold Resistance | Detection Direction | Upper Surface | Case Material | Aluminum Diecast |
Detecting Surface Material | Polyester | Amplifier | Amplifier Built-in Type | Cylindrical Detection Head Size(Ø) | 85 |
Head size Depth (range)(mm) | 70.1~ | Head size Depth(mm) | 106 | The size and width of detection head (range)(mm) | 40.1~ |
The size and width of detection head(mm) | 106 | The size and height of detection head (range)(mm) | 40.1~ | The size and height of detection head(mm) | 76 |
Protection Structure (IEC) | IP67 | Types | Long Distance | Operation Mode | NO |
Connection Method | Pre-wired model | Connector pin arrangement | - | Cable Length(m) | 1 |
Different Frequency Type | Standard | Included functions | - | Combination amplifier/head | - |
Detection distance L1 details(mm) | 50 |
How can we improve?
How can we improve?