1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plungers

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Indexing Plungers
  • Indexing Plungers
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 652.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Rotating the operation knob 90° enables fixation with the pin retracted.

[Features]
· Pulling and rotating the operation knob 90° enables locking with the pin retracted.
· To unlock, pull the operation knob a little and rotate it by 90°.
· Returns to its original position via internal spring action

Part Number
PIN-5
PIN-6
PIN-6S
PIN-8
PIN-8S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter A
(mm)
Tip outer diameter D
(Ø)
Stroke E
(mm)
Body Material Full length B
(mm)
Tip material Surface Treatment of Pin Section Tip heat treatment Main Body Surface Treatment

฿ 652.46

PLUNGER 1 Piece(s) Same day 101055SUM22L49SUM22LBlack oxide finishCarburizedBlack oxide finish

฿ 784.77

NBY PLUNGER 1 Piece(s) Available Same day 101266SUM22L59SUM22LBlack oxide finishCarburizedBlack oxide finish

฿ 1,391.05

NBY PLUNGER 1 Piece(s) 4 Day(s) 101266SUS30359SUS440Nickel PlatingNoNo

฿ 1,055.90

NBY PLUNGER 1 Piece(s) 4 Day(s) 101688SUM22L73SUM22LBlack oxide finishCarburizedBlack oxide finish

฿ 1,892.81

NBY PLUNGER 1 Piece(s) 4 Day(s) 101688SUS30373SUS440Nickel PlatingNoNo

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Operation knob Presence