(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum handle conforms to 19-inch rack standard.
[Features]
· 19-inch rack standard (IEC standard) compliant product.
· Available in 3 colors (natural, black and gray-white).
[Applications]
· Can be used when mounting and removing panels and covers, etc.
RD2-N/RD2-B/RD2-G
RD4-N/RD4-B/RD4-G
RD2-N/RD2-B/RD2-G dimensional drawing
RD4-N/RD4-B/RD4-G dimensional drawing
Natural | Black | Gray-white | L | M | Lf | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|---|---|
Part Number | Part Number | Part Number | |||||
RD2-120N | RD2-120B | RD2-120G | 120 | M5 × 0.8 | 10 | 500 | 84 |
RD2-180N | RD2-180B | RD2-180G | 180 | 114 | |||
RD2-200N | RD2-200B | - | 200 | 123 | |||
RD2-350N | RD2-350B | - | 350 | M6 × 1 | 12 | 194 |
Natural | Black | Gray-white | L | L1 | U *1) | Panel Height E *2) | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|
Part Number | Part Number | Part Number | ||||||
RD4-55N | RD4-55B | - | 55 | 63 | 2 | 88.1 | 500 | 24 |
RD4-88N | RD4-88B | RD4-88G | 88 | 96 | 3 | 132.5 | 30 | |
RD4-100N | RD4-100B | RD4-100G | 100 | 108 | 32 | |||
RD4-120N | RD4-120B | RD4-120G | 120 | 128 | 3 to 4 | 132.5 to 177 | 37 | |
RD4-180N | RD4-180B | RD4-180G | 180 | 188 | 5 | 221.5 | 50 | |
RD4-200N | RD4-200B | - | 200 | 208 | 55 | |||
RD4-235N | RD4-235B | - | 235 | 243 | 6 | 266 | 64 | |
RD4-250N | RD4-250B | - | 250 | 258 | 68 |
Part Number |
---|
RD4-55N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 440.49 | HANDLES | 1 Piece(s) | 7 Day(s) | 10 | 55 | 40 | 12 | [Anodize] Alumite Satin Finishing | Matte Natural | M5×0.8 | 63 |
Loading...
Main Body Material | Aluminum | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Additional Function | No |
Handle Cross Sectional Shape | Round shape | Allowable Load(N) | 500 |
Please check the type/dimensions/specifications of the part RD4-55N in the Aluminum Equipment Handle (RD2, RD4) series.
Part Number |
---|
RD2-180B |
RD2-180G |
RD2-180N |
RD4-88B |
RD4-88G |
RD4-88N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | Main Body, Surface Treatment | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744.34 | 1 Piece(s) | Same day | 10 | 180 | 45 | 20 | [Anodize] Alumite Satin Finishing | Matt Black | M5×0.8 | - | ||
฿ 863.22 | 1 Piece(s) | 7 Day(s) | 10 | 180 | 45 | 20 | Powder Paint | Gray White | M5×0.8 | - | ||
฿ 673.83 | 1 Piece(s) | Same day | 10 | 180 | 45 | 20 | [Anodize] Alumite Satin Finishing | Matte Natural | M5×0.8 | - | ||
฿ 570.30 | 1 Piece(s) | Same day | 10 | 88 | 40 | 12 | [Anodize] Alumite Satin Finishing | Matt Black | M5×0.8 | 96 | ||
฿ 574.91 | 1 Piece(s) | Same day | 10 | 88 | 40 | 12 | Powder Paint | Gray White | M5×0.8 | 96 | ||
฿ 520.67 | 1 Piece(s) | Same day | 10 | 88 | 40 | 12 | [Anodize] Alumite Satin Finishing | Matte Natural | M5×0.8 | 96 |
How can we improve?
How can we improve?