(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Beautifully finished handle design.
[Features]
· Available in polyamide material (AG1) and also aluminum in the same design (AG2).
· AG2-type tapped specification main body color available in 3 colors (natural, black, gray).
[Applications]
· Ideal when mounting and removing panels and covers, etc.
AG1
AG2
AG1 dimensional drawing
AG2 dimensional drawing
Part Number | L | L1 | E | H | B | A | F | M | Lf | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
AG1-100 | 100 | 122 | 20 | 33 | 19 | 17 | 8.5 | M5 × 0.8-22 L | 13 | 1,000 | 49 |
AG1-120 | 120 | 146 | 24 | 39 | 23 | 20.5 | 10.5 | M6 × 1-25 L | 15 | 88 | |
AG1-140 | 140 | 170 | 28 | 45 | 27 | 24 | 12 | M8 × 1.25-30 L | 16 | 158 | |
AG1-160 | 160 | 194 | 32 | 52 | 31 | 27.5 | 13.5 | M8 × 1.25-35 L | 20 | 212 | |
AG1-180 | 180 | 218 | 36 | 58 | 35 | 31 | 15.5 | M10 × 1.5-40 L | 350 |
Natural | Black | Gray | L | L1 | E | H | B | F | M | Lf | Load Capacity (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | Part Number | ||||||||||
AG2-120NN | AG2-120BN | AG2-120GN | 120 | 146 | 24 | 39 | 22 | 10.5 | M6 × 1 | 12 | 1,000 | 128 |
AG2-140NN | AG2-140BN | AG2-140GN | 140 | 170 | 28 | 45 | 25 | 12 | M8 × 1.25 | 15 | 199 | |
AG2-160NN | AG2-160BN | AG2-160GN | 160 | 194 | 32 | 52 | 28 | 13.5 | 303 |
Type | Main body |
---|---|
AG1 | Polyamide (Glass fiber reinforced) Matte black |
AG2 | Aluminum (A6N01S) Anodized Satin finish Natural matte Black matte Gray matte |
The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
Part Number |
---|
AG1-100 |
AG1-120 |
AG1-140 |
AG1-160 |
AG1-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height (mm) | Grip thickness (mm) | L1 (mm) | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 545.78 | HANDLES | 1 Piece(s) | 5 Day(s) | 10 | 100 | 33 | 17 | 122 | M5×0.8-22L | ||
฿ 654.79 ฿ 362.16 | HANDLES | 1 Piece(s) | Same day | 10 | 120 | 39 | 20.5 | 146 | M6×1-25L | ||
฿ 894.39 ฿ 415.53 | HANDLES | 1 Piece(s) | Same day | 10 | 140 | 45 | 24 | 170 | M8×1.25-30L | ||
฿ 1,251.30 | HANDLES | 1 Piece(s) | 26 Day(s) | 10 | 160 | 52 | 27.5 | 194 | M8×1.25-35L | ||
฿ 1,692.55 | HANDLES | 1 Piece(s) | 9 Day(s) | 10 | 180 | 58 | 31 | 218 | M10×1.5-40L |
Loading...
Main Body Material | Polyamide | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Straight | Main Body, Surface Treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Square type | Allowable Load(N) | 1000 |
Main Body Color | Black |
How can we improve?
How can we improve?