1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Index Plunger (NDXN-ASUS)

Index Plunger (NDXN-ASUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,173.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all stainless steel index plunger.
[Features]
· The nose retraction position is easily set and released by pulling the knob.
· When you release the knob on this hand-operated indexing plunger, the built-in spring returns the nose to its original position
· There are 2 types to choose from: single nut and double nut.
· Heat resistant temperature: 180°C.
[Applications]
· Use as a stopper, for indexing, for positioning, etc. of jigs and mechanical devices.
· This product is optimal for places requiring rust-proofing and clean environments.

Index Plunger Specifications

External appearance of index plunger

External appearance of index plunger

Dimensional drawing of NDXN-ASUS, NDXN-A-ASUS

Dimensional drawing of NDXN-ASUS, NDXN-A-ASUS

Dimensional drawing of NDXN-W-ASUS, NDXN-AW-ASUS

Dimensional drawing of NDXN-W-ASUS, NDXN-AW-ASUS

Dimensions Table

Sized
(-0.02)
(-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN-ASUS
NDXN-W-ASUS
NDXN-A-ASUS
NDXN-AW-ASUS
633.5M6 × 0.75120.81434.58510324.5 to 9
844M8 × 115118431061346 to 12
1055M10 × 1171.321501371755 to 12
1266M12 × 1.5201.8255914819636 to 14
1688M16 × 1.5262.33377191024815 to 35
201010M20 × 1.5282.6832212301015 to 34

Materials Table

TypeMain BodyKnobCoil SpringNose
NDXN-ASUS
NDXN-W-ASUS
SUS303SUS303
Electrolytic polishing
SUS302WPASUS420
HRC53 to 55
NDXN-A-ASUS
NDXN-AW-ASUS
SUS303

NDXN-ASUS, NDXN-A-ASUS (Single Nut)

With Nose QuenchingWithout Nose QuenchingWeight
(g)
Part NumberPart Number
NDXN6-ASUSNDXN6A-ASUS13
NDXN8-ASUSNDXN8A-ASUS27
NDXN10-ASUSNDXN10A-ASUS47
NDXN12-ASUSNDXN12A-ASUS74
NDXN16-ASUSNDXN16A-ASUS170
NDXN20-ASUSNDXN20A-ASUS213

NDXN-W-ASUS, NDXN-AW-ASUS (Single Nut)

With Nose QuenchingWithout Nose QuenchingWeight
(g)
Part NumberPart Number
NDXN6W-ASUSNDXN6AW-ASUS14
NDXN8W-ASUSNDXN8AW-ASUS30
NDXN10W-ASUSNDXN10AW-ASUS53
NDXN12W-ASUSNDXN12AW-ASUS83
NDXN16W-ASUSNDXN16AW-ASUS186
NDXN20W-ASUSNDXN20AW-ASUS250

Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
NDXN-ASUS
NDXN-W-ASUS
NDXN-A-ASUS
NDXN-AW-ASUS
6212
8377
10589
12848
161,507
202,355

Heat resistant temperature: 180°C

SizeRecommended Chamfer Size
NDXN-ASUS
NDXN-W-ASUS
NDXN-A-ASUS
NDXN-AW-ASUS
660° chamfering, depth 2.5
8
10
1260° chamfering, depth 3.5
16
20
  • *If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.
Part Number
NDXN6-ASUS
NDXN6A-ASUS
NDXN6AW-ASUS
NDXN6W-ASUS
NDXN8-ASUS
NDXN8A-ASUS
NDXN8AW-ASUS
NDXN8W-ASUS
NDXN10-ASUS
NDXN10A-ASUS
NDXN10AW-ASUS
NDXN10W-ASUS
NDXN12-ASUS
NDXN12A-ASUS
NDXN12AW-ASUS
NDXN12W-ASUS
NDXN16-ASUS
NDXN16A-ASUS
NDXN16AW-ASUS
NDXN16W-ASUS
NDXN20-ASUS
NDXN20A-ASUS
NDXN20AW-ASUS
NDXN20W-ASUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
L
(mm)
Tip heat treatment Nut

฿ 1,281.17

PLUNGERS 1 Piece(s) 7 Day(s) 10633.534.5[Hardening] Quenching and TemperingSingle nut

฿ 1,281.17

PLUNGERS 1 Piece(s) 7 Day(s) 10633.534.5NoSingle nut

฿ 1,441.49

PLUNGERS 1 Piece(s) 7 Day(s) 10633.534.5NoDouble Nut

฿ 1,318.82

PLUNGERS 1 Piece(s) 7 Day(s) 10633.534.5[Hardening] Quenching and TemperingDouble Nut

฿ 1,289.95

PLUNGERS 1 Piece(s) 5 Day(s) 1084443[Hardening] Quenching and TemperingSingle nut

฿ 1,245.85

PLUNGERS 1 Piece(s) 7 Day(s) 1084443NoSingle nut

฿ 1,283.81

PLUNGERS 1 Piece(s) 7 Day(s) 1084443NoDouble Nut

฿ 1,449.82

PLUNGERS 1 Piece(s) 5 Day(s) 1084443[Hardening] Quenching and TemperingDouble Nut

฿ 1,173.97

PLUNGERS 1 Piece(s) 7 Day(s) 10105550[Hardening] Quenching and TemperingSingle nut

฿ 1,173.97

PLUNGERS 1 Piece(s) 7 Day(s) 10105550NoSingle nut

฿ 1,212.39

PLUNGERS 1 Piece(s) 7 Day(s) 10105550NoDouble Nut

฿ 1,212.39

PLUNGERS 1 Piece(s) 7 Day(s) 10105550[Hardening] Quenching and TemperingDouble Nut

฿ 1,403.10

PLUNGERS 1 Piece(s) 7 Day(s) 10126659[Hardening] Quenching and TemperingSingle nut

฿ 1,403.10

PLUNGERS 1 Piece(s) 7 Day(s) 10126659NoSingle nut

฿ 1,441.99

PLUNGERS 1 Piece(s) 7 Day(s) 10126659NoDouble Nut

฿ 1,441.99

PLUNGERS 1 Piece(s) 7 Day(s) 10126659[Hardening] Quenching and TemperingDouble Nut

฿ 1,925.54

PLUNGERS 1 Piece(s) 7 Day(s) 10168877[Hardening] Quenching and TemperingSingle nut

฿ 1,925.54

PLUNGERS 1 Piece(s) 7 Day(s) 10168877NoSingle nut

฿ 2,193.59

PLUNGERS 1 Piece(s) 5 Day(s) 10168877NoDouble Nut

฿ 2,004.73

PLUNGERS 1 Piece(s) 7 Day(s) 10168877[Hardening] Quenching and TemperingDouble Nut

฿ 3,240.10

PLUNGERS 1 Piece(s) 7 Day(s) 1020101083[Hardening] Quenching and TemperingSingle nut

฿ 3,240.10

PLUNGERS 1 Piece(s) 7 Day(s) 1020101083NoSingle nut

฿ 3,360.69

PLUNGERS 1 Piece(s) 7 Day(s) 1020101083NoDouble Nut

฿ 3,360.69

PLUNGERS 1 Piece(s) 7 Day(s) 1020101083[Hardening] Quenching and TemperingDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism No Mounting Method Screw-In
Body Material Stainless Steel Overall Length Standard Tip material Stainless Steel
All Stainless Applicable Tip surface treatment No Operation nob (or lever) Presence
Main Body Surface Treatment No