1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Ball Plunger (with Long Lock) (LBSU, LBSUH)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hex Socket Ball Plunger (with Long Lock) (LBSU, LBSUH)
  • Hex Socket Ball Plunger (with Long Lock) (LBSU, LBSUH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 297.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A self-locking type stainless steel ball plunger with a hex socket specification.
[Features]
· Includes a loosening prevention function (long lock).
· Made from stainless steel, this product is optimal for places requiring rust-proofing and clean environments.
· Can be mounted using a hex wrench.
· Available in 2 types of load (light load: no lines, heavy load: 2 lines), for different screw diameters.
· Heat resistant temperature: 80°C.
[Applications]
· Positioning of levers and knobs, positioning of workpieces and jigs.
· Pillar stopper.

Self-Locking Type Ball Plunger With Hex Socket Specification

Type with loosening prevention function (long lock). Can be mounted using a hex wrench. Heat resistant temperature: 80°C. Strong resistance to vibrations and a high moment of removal. Capable of precise positioning. The loosening prevention function (long lock) works for up to 20 attachments and detachments. Made from stainless steel, this product is optimal for places requiring rust-proofing and clean environments. Ideal for positioning of levers and knobs, positioning of workpieces and jigs, and as a pillar stopper.

Type with loosening prevention function (long lock). Can be mounted using a hex wrench. Heat resistant temperature: 80°C.
Strong resistance to vibrations and a high moment of removal. Capable of precise positioning. The loosening prevention function (long lock) works for up to 20 attachments and detachments.
Made from stainless steel, this product is optimal for places requiring rust-proofing and clean environments.
Ideal for positioning of levers and knobs, positioning of workpieces and jigs, and as a pillar stopper.

Dimensional drawing

Dimensional drawing

  • Main body: SUS303
  • Coil spring: SUS302WPA
  • Ball: SUS420, HRC55
  • Long lock: polyamide
For Light Loads (No Line)For Heavy Loads (2 Lines)MdLSWAMoment (N·m)Weight
(g)
Part NumberLoad (N)
Min To Max
Part NumberLoad (N)
Min To Max
MountingRemoving
LBSU3A1.5 to 3LBSUH3A5 to 7M3 × 0.51.590.51.540.10.070.23
LBSU4A4 to 10LBSUH4A12 to 22M4 × 0.72.5100.8250.180.120.46
LBSU5A6 to 11LBSUH5A19 to 30M5 × 0.83140.92.560.120.081.27
LBSU6A9 to 13LBSUH6A28 to 40M6 × 13.5151370.440.212
LBSU8A15 to 30LBSUH8A47 to 73M8 × 1.255181.5481.10.384
LBSU10A20 to 35LBSUH10A66 to 100M10 × 1.56232591.30.68
LBSU12A30 to 55LBSUH12A66 to 120M12 × 1.758262.561021.312
LBSU16A65 to 125LBSUH16A90 to 180M16 × 210333.58143.9331

Specifications chart (mm)
Rear surfaces are marked for product identification (light load: no lines, heavy load: 2 lines).

Part Number
LBSU3A
LBSU4A
LBSU5A
LBSU6A
LBSU8A
LBSU10A
LBSU12ASALE
LBSU16A
LBSUH3ASALE
LBSUH4ASALE
LBSUH5A
LBSUH6ASALE
LBSUH8A
LBSUH10A
LBSUH12A
LBSUH16A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Mounting moment
(N·m)
Remove moment
(N·m)

฿ 348.33

PLUNGERS 1 Piece(s) Same day 1030.50.01~501.5391.50.5For Light Loads (no line)0.10.07

฿ 307.91

PLUNGERS 1 Piece(s) 5 Day(s) 1040.80.01~50410102.50.7For Light Loads (no line)0.180.12

฿ 297.83

PLUNGERS 1 Piece(s) 5 Day(s) 1050.90.01~506111430.8For Light Loads (no line)0.120.08

฿ 328.13

PLUNGERS 1 Piece(s) 5 Day(s) 10610.01~50913153.51For Light Loads (no line)0.440.21

฿ 471.09

PLUNGERS 1 Piece(s) Same day 1081.50.01~5015301851.25For Light Loads (no line)1.10.38

฿ 499.07

PLUNGERS 1 Piece(s) 7 Day(s) 101020.01~5020352361.5For Light Loads (no line)1.30.6

฿ 745.08

฿ 379.77

PLUNGERS 1 Piece(s) Same day 10122.50.01~5030552681.75For Light Loads (no line)21.3

฿ 1,005.65

PLUNGERS 1 Piece(s) 7 Day(s) 10163.550.01~1006512533102For Light Loads (no line)3.93

฿ 449.60

฿ 226.24

PLUNGERS 1 Piece(s) Same day 1030.50.01~505791.50.5For heavy loads (2 lines)0.10.07

฿ 382.85

฿ 229.82

PLUNGERS 1 Piece(s) Same day 1040.80.01~501222102.50.7For heavy loads (2 lines)0.180.12

฿ 368.18

PLUNGERS 1 Piece(s) 7 Day(s) 1050.90.01~5019301430.8For heavy loads (2 lines)0.120.08

฿ 405.67

฿ 223.00

PLUNGERS 1 Piece(s) Same day 10610.01~502840153.51For heavy loads (2 lines)0.440.21

฿ 478.51

PLUNGERS 1 Piece(s) 5 Day(s) 1081.50.01~5047731851.25For heavy loads (2 lines)1.10.38

฿ 583.18

PLUNGERS 1 Piece(s) 7 Day(s) 1010250.01~100661002361.5For heavy loads (2 lines)1.30.6

฿ 831.12

PLUNGERS 1 Piece(s) 7 Day(s) 10122.550.01~100661202681.75For heavy loads (2 lines)21.3

฿ 1,171.49

PLUNGERS 1 Piece(s) 7 Day(s) 10163.550.01~1009018033102For heavy loads (2 lines)3.93

Loading...

  1. 1
 

Basic Information

Mounting Method Screw (hexagon) Tip Material SUS420 Body Material SUS303
Lock Presence Main Body Surface Treatment No Tip Surface Treatment No
Tip Heat Treatment Quenching and Tempering Heat Resistant Temperature(℃) 80