(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Boost your system with modularization. Dual element construction provides long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.
[Features]
· Series featuring built in reverse flow feature, 5μm dust removal, and 0.3μm tar removal
Part Number |
---|
W1100-[6G,6N,6,8N,8]-W |
W1100-[6G,6N,6,8N,8]-W-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-J1 |
W1100-[6G,6N,6,8N,8]-W-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-J1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-J1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-J1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1 |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]-J1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1 |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1 |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-[RN,RP,T6,T8,T]X1-J1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1 |
W1100-[6G,6N,6,8N,8]-W-F1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-F1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-J1 |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1-J1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1 |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]-J1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1 |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[B3W,BW] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[B3W,BW][G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-J1 |
W1100-[6G,6N,6,8N,8]-W-F1[RN,RP,T6,T8,T]X1-J1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Bowl Material | Relief | Flow Direction | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Filter Drain Type | Bowl material details | Bracket | Display Increment | Piping Adapter Set | Pressure Range | Pressure Gauge Attached | Attachment (Supplied): Brackets | Attachment (Supplied): Pressure Gauge | Drain Discharge Details | Element | Pressure Gauge Details | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | C type / L type | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | Rc Screws | NA | 0.05 to 0.85 MPa | G40D-8-P10 / G41D-8-P10 / G45D-8-P10 / G49D-8-P10 / G50D-8-P10 / G52D-8-P10 / G59D-8-P10 / Digital Pressure Sensor | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | NA | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | NPT & G Thread | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | 0.05 to 0.85 MPa | NA | - | - | - | - | - | White |
Loading...
Regulator Unit Combination | Filter Regulator | Set Pressure Range(MPa) | 0.05::0.85 | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Bowl Guard | Presence |
How can we improve?
How can we improve?