(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Powerful ratchet-type lever made entirely of SCM that works in both forward and reverse directions.
[Features]
· Demonstrates good strength when working in tight spaces.
· 3 types of lever available: tapped, square hole, and round hole.
· Can be used in both forward and reverse directions depending on lever operation.
· Easy lever operation using ratchet mechanism.
[Applications]
· Ideal for tightening in tight spaces.
RL-T (tapped hole) RL-R (round hole) RL-S (square hole)
RL-T (tapped) dimensional drawing
RL-R (round hole) dimensional drawing
RL-S (square hole) dimensional drawing
Size | R | H | D | H1 | D1 | D2 | D3 | S | A | No. of Teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|
RL-T RL-R RL-S | 150 | 150 | 15.5 | 36 | 31 | 22 | 22 | 17 | 3 | 48 | 7 |
180 | 180 | 19 | 43 | 38 | 27 | 26 | 20 | 4 | 54 | 8 | |
230 | 230 | 21 | 51 | 42 | 35 | 30 | 24 | 70 | |||
300 | 300 | 23.5 | 61 | 47 | 42 | 35 | 28 | 80 | 9 | ||
400 | 400 | 26.5 | 82 | 53 | 60 | 38 | 32 | 5 | 110 | 11 |
Part Number | M | Weight (g) |
---|---|---|
RL150T | M12 × 1.75 | 460 |
RL180T | M16 × 2 | 760 |
RL230T | M20 × 2.5 | 1,350 |
RL300T | M24 × 3 | 2,300 |
RL400T | M36 × 4 | 4,200 |
Part Number | d (H7) | b (Js9) | t | Weight (g) |
---|---|---|---|---|
RL150R | 12 | 4 | 1.8 | 460 |
RL180R | 16 | 5 | 2.3 | 760 |
RL230R | 20 | 6 | 2.8 | 1,350 |
RL300R | 25 | 8 | 3.3 | 2,300 |
RL400R | 30 | 4,200 |
Part Number | W (H11) | d1 | Weight (g) |
---|---|---|---|
RL150S | 12 | 16.05 | 460 |
RL180S | 14 | 17.98 | 760 |
RL230S | 17 | 22.05 | 1,350 |
RL300S | 22 | 26.57 | 2,300 |
RL400S | 32 | 41.83 | 4,200 |
1. Click is engaged with the ratchet.
2. Since pulling the lever allows the click to disengage from the ratchet, turn lever 180°.
3. Releasing the lever allows it to return on the spring and the click and ratchet engage again. This enables clamping in the opposite direction.
Application example
Measurement drawing
Size | RL-T RL-R RL-S | ||||
---|---|---|---|---|---|
150 | 180 | 230 | 300 | 400 | |
Turning Radius (N) | 123 | 154 | 210 | 260 | 360 |
Load Capacity (N) | 300 | 350 | 400 | 600 | 750 |
Allowable Torque (N.m) | 36.9 | 53.9 | 84 | 156 | 270 |
Part Number |
---|
RL150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,948.18 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Square Hole | 150 | 12 | - |
Loading...
Application | Clamp | Type Clamp | Ratchet mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | Main Body/Lever Material | Steel | Main Body/Lever Surface Treatment | Black Oxide Coating |
Mounting Section Material | Steel | Mounting Section Surface Treatment | Black Oxide Coating | Main Body Color | Black |
Please check the type/dimensions/specifications of the part RL150S in the Ratchet Lever (RL) series.
Part Number |
---|
RL150R |
RL150T |
RL180R |
RL180S |
RL180T |
RL230R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter (mm) and/or Diameter | Female Thread, Round hole processing |
---|---|---|---|---|---|---|---|---|---|
฿ 9,910.40 | 1 Piece(s) | 7 Day(s) | 10 | Round hole | 150 | 12 | Through | ||
฿ 8,962.14 | 1 Piece(s) | Same day | 10 | Female Thread | 150 | M12 | Through | ||
฿ 12,453.65 | 1 Piece(s) | 7 Day(s) | 10 | Round hole | 180 | 16 | Through | ||
฿ 11,767.45 | 1 Piece(s) | 7 Day(s) | 10 | Square Hole | 180 | 14 | - | ||
฿ 9,451.53 | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 180 | M16 | Through | ||
฿ 16,768.98 | 1 Piece(s) | 7 Day(s) | 10 | Round hole | 230 | 20 | Through |
How can we improve?
How can we improve?