(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The shape of the wing designed based on ergonomics fits the fingers, and it does not hurt the hand, even when using strong force.
·The cap can be easily removed by screwing in the bolt from the back and pushing it out.
·Available with or without a cap.
·The cap is available in 6 colors (orange, gray, yellow, light blue, black, and red).
·The operating temperature is -30 to +130°C.
[Applications]
·Ideal for screw tightening points of various devices.
EWN
(tapped, capped)
EWN
(stud, capped)
ENWN
(tapped, uncapped)
Dimensional drawing 1
Dimensional drawing 2
Color Code | Cap Color |
---|---|
OG | Orange |
GR | Gray |
YE | Yellow |
LB | Light blue |
BR | Black |
RE | Red |
Type | Knob | Cap | Tapped | Stud |
---|---|---|---|---|
EWN | Polyamide (Glass-fiber reinforced) Black matte | Polyamide Matte Black Matte Orange, Matte Gray Matte Yellow, Matte Light Blue Matte Red | Brass (Cadmium-Reducing Material) | S10C Zinc Plating |
ENWN | ||||
EWN-SUS | SUS303 | SUS303 | ||
ENWN-SUS |
Brass | SUS | D | M | H | G | D1 | S | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | ||||||||
EWN48-** | - | 47 | M6 × 0.8 | 24 | 7 | 13.5 | 5.5 | 12 | 11 |
- | EWN48A-SUS-** | M6 × 1 | 10 | ||||||
EWN55-** | - | 55 | 28 | 8 | 16 | 6.5 | 18 | 20 | |
EWN55A-** | EWN55A-SUS-** | M6 × 1.25 | 19 | ||||||
EWN70-** | - | 70 | 36 | 10 | 20 | 8 | 20 | 34 | |
EWN70A-** | EWN70A-SUS-** | M6 × 1.5 | 33 |
(Note) Replace ** with color code for center cap.
Brass | SUS | D | M | H | G | D1 | S | Lf | d1 | d2 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | ||||||||||
ENWN48 | - | 47 | M6 × 0.8 | 23.5 | 7 | 13.5 | 5.5 | 12 | 10 | 8.5 | 10 |
- | ENWN48A-SUS | M6 × 1 | 9 | ||||||||
ENWN55 | - | 55 | 27.5 | 8 | 16 | 6.5 | 18 | 12 | 10.5 | 19 | |
ENWN55A | ENWN55A-SUS | M6 × 1.25 | 18 | ||||||||
ENWN70 | - | 70 | 35.5 | 10 | 20 | 8 | 20 | 15 | 13 | 32 | |
ENWN70A | ENWN70A-SUS | M6 × 1.5 | 31 |
Steel | SUS | D | M | H | G | D1 | S | L | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
Part Number | Part Number | ||||||||
EWN48×16-** | - | 47 | M6 × 0.8 | 24 | 7 | 13.5 | 5.5 | 16 | 11 |
EWN48×20-** | - | 20 | 12 | ||||||
EWN48A×20-** | - | M6 × 1 | 20 | 13 | |||||
EWN48A×30-** | - | 30 | 15 | ||||||
EWN48A×40-** | - | 40 | 17 | ||||||
EWN55×20-** | EWN55×20SUS-** | 55 | M6 × 1.25 | 28 | 8 | 16 | 6.5 | 20 | 23 |
EWN55×30-** | EWN55×30SUS-** | 30 | 26 | ||||||
EWN55×40-** | - | 40 | 29 | ||||||
EWN55A×20-** | - | M6 × 1.5 | 20 | 28 | |||||
EWN55A×30-** | - | 30 | 34 | ||||||
EWN55A×40-** | - | 40 | 40 | ||||||
EWN70×20-** | - | 70 | M6 × 1.25 | 36 | 10 | 20 | 8 | 20 | 35 |
EWN70×30-** | - | 30 | 38 | ||||||
EWN70A×20-** | EWN70A×20SUS-** | M6 × 1.5 | 20 | 41 | |||||
EWN70A×30-** | EWN70A×30SUS-** | 30 | 47 | ||||||
EWN70A×40-** | - | 40 | 53 |
(Note) Replace ** with color code for center cap.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Mounting Section Material | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Surface Treatment | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | the color of center cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 150.97 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Through | No | 47 | 24 | - | ||
฿ 256.10 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | Brass | - | Through | No | 47 | 24 | - | ||
฿ 236.69 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Through | No | 47 | 24 | - | ||
฿ 255.94 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 12 | Brass | - | Through | No | 47 | 24 | - | ||
฿ 180.47 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 18 | Brass | - | Through | No | 55 | 28 | - | ||
฿ 167.33 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 18 | Brass | - | Through | No | 55 | 28 | - | ||
฿ 349.58 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 18 | [Stainless Steel] Stainless Steel | - | Through | No | 55 | 28 | - | ||
฿ 300.01 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 20 | Brass | - | Through | No | 63 | 32 | - | ||
฿ 299.85 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 20 | Brass | - | Through | No | 63 | 32 | - | ||
฿ 499.11 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M10 | Female Thread | 20 | [Stainless Steel] Stainless Steel | - | Through | No | 63 | 32 | - | ||
฿ 225.74 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | Female Thread | 20 | Brass | - | Through | No | 70 | 36 | - | ||
฿ 216.81 ฿ 117.12 | KNOBS | 1 Piece(s) | Same day | 10 | M10 | Female Thread | 20 | Brass | - | Through | No | 70 | 36 | - | ||
฿ 482.38 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Female Thread | 20 | [Stainless Steel] Stainless Steel | - | Through | No | 70 | 36 | - | ||
฿ 158.39 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Blind Hole | No | 47 | 24 | Matt Black | ||
฿ 158.39 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Blind Hole | No | 47 | 24 | Matt Gray | ||
฿ 158.39 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Blind Hole | No | 47 | 24 | Matt Light Blue | ||
฿ 158.39 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Blind Hole | No | 47 | 24 | Matt Orange | ||
฿ 158.39 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Blind Hole | No | 47 | 24 | Matt Red | ||
฿ 158.39 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | Female Thread | 12 | Brass | - | Blind Hole | No | 47 | 24 | Matt Yellow | ||
฿ 241.08 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Blind Hole | No | 47 | 24 | Matt Black | ||
฿ 241.08 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Blind Hole | No | 47 | 24 | Matt Gray | ||
฿ 241.08 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Blind Hole | No | 47 | 24 | Matt Light Blue | ||
฿ 241.08 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Blind Hole | No | 47 | 24 | Matt Orange | ||
฿ 241.08 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Blind Hole | No | 47 | 24 | Matt Red | ||
฿ 241.08 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Female Thread | 12 | [Stainless Steel] Stainless Steel | - | Blind Hole | No | 47 | 24 | Matt Yellow | ||
฿ 279.09 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 279.09 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 279.09 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 279.09 | IMA KNOB | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matte orange | ||
฿ 279.09 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 279.09 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 192.09 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 173.66 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 173.66 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 173.66 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Orange | ||
฿ 173.66 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 173.66 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 335.33 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Black | ||
฿ 335.33 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Gray | ||
฿ 335.33 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Light Blue | ||
฿ 335.33 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matte orange | ||
฿ 335.33 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Red | ||
฿ 335.33 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Yellow | ||
฿ 177.75 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 177.75 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 177.75 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 196.78 | KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Orange | ||
฿ 177.75 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 177.75 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 339.27 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Black | ||
฿ 339.27 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Gray | ||
฿ 339.27 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Light Blue | ||
฿ 339.27 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matte orange | ||
฿ 339.27 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Red | ||
฿ 339.27 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Yellow | ||
฿ 181.69 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 181.69 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 181.69 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 188.43 ฿ 100.98 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Orange | ||
฿ 181.69 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 181.69 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | Male thread | 40 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 282.72 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 282.72 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 282.72 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 282.72 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matte orange | ||
฿ 282.72 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 282.72 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 16 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 287.28 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 287.28 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 287.28 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 287.28 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matte orange | ||
฿ 287.28 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 287.28 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 377.54 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Black | ||
฿ 377.54 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Gray | ||
฿ 377.54 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Light Blue | ||
฿ 377.54 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matte orange | ||
฿ 377.54 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Red | ||
฿ 377.54 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 20 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Yellow | ||
฿ 299.08 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Black | ||
฿ 299.08 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Gray | ||
฿ 299.08 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Light Blue | ||
฿ 299.08 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Red | ||
฿ 299.08 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Steel] Steel | No | - | Zinc Plating | 47 | 24 | Matt Yellow | ||
฿ 396.59 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Black | ||
฿ 396.59 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Gray | ||
฿ 396.59 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Light Blue | ||
฿ 396.59 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matte orange | ||
฿ 396.59 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Red | ||
฿ 396.59 | IMA KNOB | 1 Piece(s) | 7 Day(s) | 10 | M8 | Male thread | 30 | [Stainless Steel] Stainless Steel | No | - | No | 47 | 24 | Matt Yellow |
Loading...
Main Body Type | T Shaped | Main Body Material | Polyamide (Glass Fiber Reinforced) | T Shaped Kind | Wing |
---|---|---|---|---|---|
Additional Function | No | Main Body Surface Treatment | Matte Black | Main Body Color | Matt Black |
How can we improve?
How can we improve?