(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard type grip made from stainless steel. Ideal for food machinery.
Part Number |
---|
SRG10 |
SRG13 |
SRG16 |
SRG20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 688.42 ฿ 397.56 | GRIPS | 1 Piece(s) | Same day | 10 | M5 | 10 | 45 | ||
฿ 731.05 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | M6 | 13 | 57 | ||
฿ 929.72 ฿ 545.19 | GRIPS | 1 Piece(s) | Same day | 10 | M8 | 16 | 68 | ||
฿ 1,383.59 | GRIPS | 1 Piece(s) | Same day | 10 | M10 | 20 | 80 |
Loading...
Types | Rotation Shape | Shape | Stick type (straight) | Grip Material | Stainless Steel |
---|---|---|---|---|---|
Grip surface | No | Mounting Section Material | Stainless Steel | Mounting Section Surface Treatment | No |
Mounting Method | Male thread |
How can we improve?
How can we improve?