1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Bar Grip (SBG)

Stainless Steel Bar Grip (SBG)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 506.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rugged bar grip made from stainless steel. Ideal for food machinery, washing machines, etc.

 
Part Number
SBG6
SBG8SALE
SBG10SALE
SBG12SALE
SBG16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

฿ 507.04

GRIPS 1 Piece(s) 25 Day(s) 10M61859

฿ 506.34

฿ 287.04

GRIPS 1 Piece(s) Same day 10M81859

฿ 637.02

฿ 356.79

GRIPS 1 Piece(s) Same day 10M102277

฿ 929.76

฿ 546.42

GRIPS 1 Piece(s) Same day 10M122897

฿ 1,118.18

GRIPS 1 Piece(s) 5 Day(s) 10M162897

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape Stick type (straight) Grip Material Stainless Steel
Grip surface No Mounting Section Material Stainless Steel Mounting Section Surface Treatment No
Mounting Method Female Thread