1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Shift Grip with Transparent Cap (STG-NT-SOFT)

Soft Shift Grip with Transparent Cap (STG-NT-SOFT)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 461.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A grip that can be grabbed easily with a soft touch. Can be installed by firmly inserting, enabling standard cold drawn bars (of tolerance h9) to be used as is.

[Features]
· A soft touch grip coated in thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.
· Can be installed by firmly inserting, enabling standard cold drawn bars (of tolerance h9) to be used as is.
· Can be used with a symbol inserted in the center cap.

Part Number
STG65N10T-SOFT
STG65N12T-SOFTSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Insertion Hole Diameter d
(mm)

฿ 517.79

GRIPS 1 Piece(s) 5 Day(s) 1010

฿ 461.63

฿ 267.28

GRIPS 1 Piece(s) Same day 1012

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape Special Forms Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface No Mounting Section Material Polypropylene Mounting Section Surface Treatment No
Mounting Method Press Fitting Grip thickness D(mm) 45 Grip length(mm) 65