(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard type grip made from polypropylene. Both fixed grip and rotary grip types are available.
Part Number |
---|
GR16 |
GR20 |
GR25 |
GR32 |
NA16 |
NA20 |
NA25 |
NA32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Types | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 258.00 ฿ 178.12 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M6 | 16 | 54 | ||
฿ 300.58 ฿ 163.52 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M8 | 20 | 67 | ||
฿ 373.00 ฿ 257.11 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M10 | 25 | 86 | ||
฿ 464.00 ฿ 320.11 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | M12 | 32 | 108 | ||
฿ 289.71 ฿ 173.94 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M6 | 16 | 54 | ||
฿ 243.63 ฿ 123.37 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M8 | 20 | 67 | ||
฿ 308.00 ฿ 176.27 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M10 | 25 | 86 | ||
฿ 356.93 ฿ 202.49 | GRIPS | 1 Piece(s) | Same day | 10 | Fixed Shape | M12 | 32 | 108 |
Loading...
Shape | Neck Shape | Grip Material | Polypropylene | Grip surface | No |
---|---|---|---|---|---|
Mounting Section Material | Steel | Mounting Section Surface Treatment | Chrome Plating | Mounting Method | Male thread |
How can we improve?
How can we improve?