(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex socket oil plug.
[Features]
· Top surface of the plug is of hex socket specifications.
· Operating temperature -30°C to +130°C.
[Applications]
· Can be used for oils tanks.
POSH external appearance
POSH dimensional drawing
POSH dimensional drawing
Part Number | G | L | D | H | W | Tightening Torque (N·m) | Mass (g) |
---|---|---|---|---|---|---|---|
POSH-3/8 | G3/8 | 9 | 22 | 13 | 8 | 3 to 5 | 5 |
POSH-1/2 | G1/2 | 11 | 28 | 15 | 10 | 3 to 4 | 8 |
POSH-3/4 | G3/4 | 12 | 32 | 16.5 | 12 | 3 to 5 | 14 |
Main Body | Oil Seal |
---|---|
Polyamide (Glass fiber reinforced) Matte black | Nitrile rubber (NBR) |
Part Number |
---|
POSH-1/2 |
POSH-3/4 |
POSH-3/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter G | Outer Diameter D (φ) | Height H (mm) | Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 125.00 | OIL CAPS | 1 Piece(s) | Same day | 10 | G1/2 | 28 | 15 | 10 | ||
฿ 117.00 | OIL CAPS | 1 Piece(s) | 7 Day(s) | 10 | G3/4 | 32 | 16.5 | 12 | ||
฿ 100.00 | OIL CAPS | 1 Piece(s) | Quote | 10 | G3/8 | 22 | 13 | 8 |
Loading...
How can we improve?
How can we improve?