1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium Cross-Recessed Flat Head Machine Screw - SNFT

Titanium Cross-Recessed Flat Head Machine Screw - SNFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 64.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of titanium.
· The surface has been modified via special chemical polishing and brightening treatments.
· Oil and dust do not adhere to the surface, and there is minimal gas discharge.
· The specific gravity is about 60% that of stainless steel.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.
· Completely non-magnetic (0 flux density).
· Suitable for FPD manufacturing equipment, semiconductor manufacturing equipment, and electronic equipment requiring non-magnetic properties.
· The product has excellent chemical and salt-water resistance properties.
· For corrosion and chemical proof applications such as with marine equipment and plating equipment.

 
Part Number
SNFT-M3X6
SNFT-M3X8
SNFT-M3X10
SNFT-M4X10
SNFT-M4X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 64.83

TITANIUM MACHINE SCREW 1 Piece(s) 8 Day(s) 360.5

฿ 64.83

TITANIUM MACHINE SCREW 1 Piece(s) 8 Day(s) 380.5

฿ 69.67

TITANIUM MACHINE SCREW 1 Piece(s) 8 Day(s) 3100.5

฿ 84.78

TITANIUM MACHINE SCREW 1 Piece(s) 8 Day(s) 4100.7

฿ 90.23

TITANIUM MACHINE SCREW 1 Piece(s) 8 Day(s) 4120.7

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Special Chemical Polishing Detailed Shape Disc
Material Titanium Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Standard
Application Standard / Low-Outgas / Chemical Resistance / Non-Magnetic / Use for Clean circumstance Screw Type Complete thread