1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Strength Plain Washer - SWF

High-Strength Plain Washer - SWF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plain washer for high-strength bolts. The surface on which the washers sit will not sink. These washers prevent bolts from loosening due to the surface on which they sit sinking etc.

 
Part Number
SWF-6
SWF-8
SWF-10
SWF-12
SWF-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)

฿ 61.10

NBK FLAT WASHER 1 Piece(s) Same day 6.41763

฿ 84.19

NBK FLAT WASHER 1 Piece(s) Same day 8.42384

฿ 106.74

NBK FLAT WASHER 1 Piece(s) Same day 10.528104

฿ 134.23

NBK FLAT WASHER 1 Piece(s) Same day 1335125

฿ 192.42

NBK FLAT WASHER 1 Piece(s) 5 Day(s) 1745166

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Black Oxide Coating Type Flat Washer
Type (Application) Flat Washer Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Detailed) Black Oxide Coating
Material Steel SCM435