(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nut with a high performance locking (loosening prevention) mechanism. This mechanism prevents loosening caused by vibration.
Part Number |
---|
SWUS-M6-VA |
SWUS-M8 |
SWUS-M8-VA |
SWUS-M10 |
SWUS-M10-VA |
SWUS-M12 |
SWUS-M12-VA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Sales Unit | Wrench Flats (mm) | Thickness H (and T) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.57 ฿ 57.21 | NBK HEXAGON LOCK NUT | 1 Piece(s) | Same day | 6 | Low Quantity (can be purchased from one) | 10 | 6 | 1 | |||
฿ 658.20 | HEXAGON LOCK NUT | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 8 | Box/package | 13 | 8 | 1.25 | ||
฿ 43.55 | NBK HEXAGON LOCK NUT | 1 Piece(s) | Same day | 8 | Low Quantity (can be purchased from one) | 13 | 8 | 1.25 | |||
฿ 454.07 | NBK HEXAGON LOCK NUT | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Box/package | 17 | 10 | 1.5 | ||
฿ 63.81 | HEXAGON LOCK NUT | 1 Piece(s) | 5 Day(s) | 10 | Low Quantity (can be purchased from one) | 17 | 10 | 1.5 | |||
฿ 596.88 | HEXAGON LOCK NUT | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 12 | Box/package | 19 | 12 | 1.75 | ||
฿ 73.26 | HEXAGON LOCK NUT | 1 Piece(s) | 7 Day(s) | 12 | Low Quantity (can be purchased from one) | 19 | 12 | 1.75 |
Loading...
Material | Stainless Steel | Applications, Functions | Stop loosening | Thread Type | Metric coarse |
---|---|---|---|---|---|
Surface Treatment | No | Locking Details | Friction Nut | Surface Treatment (Details) | No |
How can we improve?
How can we improve?