(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
O-ring included. Since it is a parallel screw, there is no distortion of the female screw side material as when tapered screws are tightened. Appropriate for applications requiring a large amount of mounting/detaching such as with hydraulic equipment, pneumatic equipment, etc.
Part Number |
---|
SFM-M8 |
SFM-M10 |
SFM-M12 |
SFM-M14 |
SFM-M16 |
SFM-M18 |
SFM-M20 |
SFM-M22 |
SFM-M24 |
SFM-M27 |
SFMS-M5 |
SFMS-M6 |
SFMS-M8 |
SFMS-M10 |
SFMS-M12 |
SFMS-M14 |
SFMS-M16 |
SFMS-M18 |
SFMS-M20 |
SFMS-M22 |
SFMS-M24 |
SFMS-M27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length (mm) | Material | Surface Treatment | Pkg. / Vara | Material of O Ring |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 166.54 ฿ 94.49 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 8 | 7 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 173.04 | HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 7 Day(s) | 10 | 8 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 251.37 ฿ 111.06 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 12 | 12 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 228.93 ฿ 119.34 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 14 | 12 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 288.15 ฿ 125.11 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 16 | 12 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 256.34 ฿ 133.63 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 18 | 12 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 354.21 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 20 | 14 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 451.48 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 22 | 14 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 472.96 ฿ 283.87 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 24 | 14 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 1,119.18 | HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 27 | 16 | [Steel] SCM435 | Black Oxide Coating | Low Quantity | Nitrile rubber (JIS B 2401 type 1 B). | ||
฿ 384.12 ฿ 204.24 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 5 | 6.5 | [Stainless Steel] SUS304 | No | Separate | Fluoro rubber (JIS B 2401 type 4D) | ||
฿ 384.12 ฿ 219.68 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 6 | 7 | [Stainless Steel] SUS304 | No | Separate | Fluoro rubber (JIS B 2401 type 4D) | ||
฿ 366.21 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 8 | 7 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 389.22 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 459.15 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 12 | 12 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 495.00 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 14 | 12 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 536.44 ฿ 279.27 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 16 | 12 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 582.27 ฿ 319.26 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 18 | 12 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 705.54 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 20 | 14 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 800.01 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 5 Day(s) | 22 | 14 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 814.01 ฿ 423.20 | NBK HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | Same day | 24 | 14 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) | ||
฿ 1,006.53 | HEXAGON SOCKET SCREW PLUG | 1 Piece(s) | 7 Day(s) | 27 | 16 | [Stainless Steel] SUS304 | No | Low Quantity | Fluoro rubber (JIS B 2401 type 4 D) |
Loading...
Shape | Flanged | Mounting Hole Shape | Hex Socket |
---|
How can we improve?
How can we improve?