1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Strength Hex Socket Head Cap Screw - SNSX

High-Strength Hex Socket Head Cap Screw - SNSX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 65.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-Strength Hex Socket Head Cap Screw - SNSX
It is a hex socket screw, which has excellent heat and corrosion resistance.
[Feature]
• Thread sizes: M3, M4, M5, M6, M8, M10 and M12
• Thread length shortest/longest: 6 and 50 mm.
• Pitches: 0.5, 0.7, 0.8, 1, 1.25, 1.5, and 1.75 mm.
• Material: Stainless steel
• Strength Class:
SNSX-88 = 8.8
SNSX-109 = 10.9
[Application]
Use for fastening machine components in heat and corrosion resistance.

 
Part Number
SNSX-M3X6-88
SNSX-M3X8-88
SNSX-M3X10-88SALE
SNSX-M3X12-88
SNSX-M3X16-88
SNSX-M3X20-88
SNSX-M3X25-88
SNSX-M4X6-88
SNSX-M4X8-88
SNSX-M4X10-88
SNSX-M4X12-88
SNSX-M4X16-88
SNSX-M4X20-88
SNSX-M4X25-88SALE
SNSX-M5X10-88
SNSX-M5X12-88
SNSX-M5X16-88
SNSX-M5X20-88
SNSX-M5X25-88
SNSX-M5X30-88
SNSX-M6X12-88
SNSX-M6X16-88
SNSX-M6X16-109
SNSX-M6X20-88SALE
SNSX-M6X20-109
SNSX-M6X25-88
SNSX-M6X25-109
SNSX-M6X30-88
SNSX-M6X30-109
SNSX-M6X40-109
SNSX-M6X50-109
SNSX-M8X16-88
SNSX-M8X16-109
SNSX-M8X20-88
SNSX-M8X20-109
SNSX-M8X25-88
SNSX-M8X25-109
SNSX-M8X30-88
SNSX-M8X30-109
SNSX-M8X35-88
SNSX-M8X40-88
SNSX-M8X40-109
SNSX-M8X50-109
SNSX-M10X20-109
SNSX-M10X30-109
SNSX-M10X40-109
SNSX-M10X50-109
SNSX-M12X30-109
SNSX-M12X40-109
SNSX-M12X50-109
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Strength Class (Stainless Steel)

฿ 75.11

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 360.58.8

฿ 75.11

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 380.58.8

฿ 84.94

฿ 45.16

NBK HIGH INTENSITY CAP SCREW 1 Piece(s) Same day 3100.58.8

฿ 65.56

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 3120.58.8

฿ 74.90

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 3160.58.8

฿ 104.74

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 3200.58.8

฿ 115.18

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 3250.58.8

฿ 75.04

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 460.78.8

฿ 95.39

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 480.78.8

฿ 90.38

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 4100.78.8

฿ 75.04

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 4120.78.8

฿ 109.90

NBK HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 4160.78.8

฿ 115.33

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 4200.78.8

฿ 120.17

฿ 65.64

NBK HIGH INTENSITY CAP SCREW 1 Piece(s) Same day 4250.78.8

฿ 110.49

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 5100.88.8

฿ 110.49

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 5120.88.8

฿ 115.49

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 5160.88.8

฿ 130.77

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 5200.88.8

฿ 155.55

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 5250.88.8

฿ 161.15

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 5300.88.8

฿ 115.64

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 61218.8

฿ 141.04

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 61618.8

฿ 189.04

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 616110.9

฿ 141.35

฿ 76.75

NBK HIGH INTENSITY CAP SCREW 1 Piece(s) Same day 62018.8

฿ 189.19

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 620110.9

฿ 134.70

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 62518.8

฿ 196.69

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 625110.9

฿ 181.41

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 63018.8

฿ 221.32

HIGH INTENSITY CAP SCREW 1 Piece(s) 14 Day(s) 630110.9

฿ 277.42

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 640110.9

฿ 267.91

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 650110.9

฿ 209.92

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8161.258.8

฿ 236.84

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8161.2510.9

฿ 230.03

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8201.258.8

฿ 245.36

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8201.2510.9

฿ 186.26

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8251.258.8

฿ 293.34

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 8251.2510.9

฿ 204.68

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8301.258.8

฿ 343.22

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 8301.2510.9

฿ 258.10

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8351.258.8

฿ 278.97

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8401.258.8

฿ 394.47

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 8401.2510.9

฿ 429.57

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 8501.2510.9

฿ 439.53

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 10201.510.9

฿ 484.42

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 10301.510.9

฿ 586.81

HIGH INTENSITY CAP SCREW 1 Piece(s) 5 Day(s) 10401.510.9

฿ 703.24

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 10501.510.9

฿ 650.34

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 12301.7510.9

฿ 839.93

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 12401.7510.9

฿ 890.08

HIGH INTENSITY CAP SCREW 1 Piece(s) 7 Day(s) 12501.7510.9

Loading...

  1. 1

Basic Information

Material Stainless Steel SurfaceTreatment No Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Additional Shape Standard Screw Type Half Thread
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one) Application Standard / Heat resistant / Chemical Resistance / High Strength / Non-Magnetic