(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air-operated 2-port valve.
[Features]
· NC (normally closed) type, NO (normally open) type, double acting type
· Connection port diameter: Rc1/4 to Rc2, 32 to 50 flange
· Operating fluid: For steam, water, air
[Application]
· Ideal for controlling steam, water, air and non-corrosive liquids.
· Can also be used in an explosion-proof atmosphere.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Operation Mode | Material of Body | Seal Material | Mounting Plate | Option | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,509.48 | FLUID CONTROL COMPONENTS | 1 Piece(s) | Same day | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 3,615.82 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 4,429.88 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 5,768.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 6,317.25 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 6,859.60 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 5,768.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 6,317.25 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | With Mounting Plate | N/A | - | - | ||
฿ 3,549.82 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 4,473.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 6,421.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 6,076.49 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 5,970.15 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 6,534.19 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | With Mounting Plate | N/A | - | - | ||
฿ 4,114.57 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 4,538.36 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 5,080.70 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 6,817.27 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 7,987.67 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 6,817.27 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 7,445.33 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | With Mounting Plate | N/A | - | - | ||
฿ 4,881.00 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 5,362.72 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 5,905.07 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 8,592.18 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 9,354.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 9,896.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 8,592.18 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 3 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 5,849.13 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 6,404.03 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 6,946.37 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 11,194.03 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 11,306.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 10,407.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 3 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 11,306.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | With Mounting Plate | N/A | - | - | ||
฿ 9,560.31 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 10,395.70 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | With Mounting Plate | N/A | - | - | ||
฿ 11,150.64 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 17,224.93 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 17,224.93 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 14,274.55 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 13,890.55 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 22,431.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 23,299.21 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | With indicator | - | - | ||
฿ 12,101.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 13,884.07 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 20,912.88 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 20,912.88 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 16,313.78 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 17,181.54 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 26,336.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 26,336.34 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 16,982.66 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 26,943.78 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - | ||
฿ 25,050.42 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 11 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Polytetrafluoroethylene | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | -10~184 | Spring-Return | - | - | A / NA | N/A | - | Seal: PTFE; O-Ring: PTFE | ||
฿ 21,086.43 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | -10~184 | Spring-Return | - | - | A / NA | N/A | Brass•Bronze | - | ||
฿ 21,954.18 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | -10~ 184 | Spring-Return | Bronze | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | With indicator | - | - | ||
฿ 32,627.57 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | -10~ 184 | Spring-Return | Stainless steel | Seal: Polytetrafluoroethylene, O-ring: Fluoroelastomer | NA | N/A | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 29 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | -10~184 | Spring-Return | - | - | A / NA | N/A | Stainless steel | - |
Loading...
Type | Air Operated Type | Applicable Fluid | Air / Water / Steam | Operating Environment | Standard |
---|---|---|---|---|---|
Application | Single Item |
How can we improve?
How can we improve?