(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder valves are air operated valves using a cylinder driving system with external pilot air. It is suitable for various fluids such as water, air, gas, low-vacuum, steam.
Part Number |
---|
SVB1A-8A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-8A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-8A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-8A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-8A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-8A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-10A-0[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-10A-B[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-10A-D[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-10A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-10A-P[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1A-10A-R[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 1/4 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 1/4 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 1/4 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 1/4 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 1/4 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 1/4 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 3/8 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 3/8 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 3/8 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 3/8 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 3/8 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 9 Day(s) | 3/8 | Stainless steel | - |
Loading...
Type | Air Operated Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Connection Type | Rc | Orifice Dia.(Ø) | 10 |
Operating Temperature Range(°C) | -10::60 | Application | Single Item |
How can we improve?
How can we improve?