1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Handle _UUDF (UUDF-26X100-BL)

PLASTIC PULLS

Plastic Handle _UUDF (UUDF-26X100-BL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Designed in consideration of the seven principles of universal design.
· Easy grip handle that is easy to operate.
· 5 color variations which support the universal color design of machines· equipment.
- Beautiful two-tone, color mix with dark gray.
· 5 color variations.
· SG: Dark gray + silver gray.
· BK: Dark gray + black.
· OR: Dark gray + orange.
· BL: Dark gray + blue.
· YW: Dark gray + yellow.

 
Part Number
UUDF-26X100-BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Color

฿ 430.73

PLASTIC PULLS 1 Piece(s) 8 Day(s) 10100BL (Dark Gray+Blue)

Loading...

  1. 1

Basic Information

Main Body Material Nylon Height(mm) 57 Main Body Type Imposition Type
Grip thickness(mm) 26 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Main Body, Surface Treatment No Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 500

Please check the type/dimensions/specifications of the part UUDF-26X100-BL in the Plastic Handle _UUDF series.

Products with similar specification

Part Number
UUDF-26X100-BK
UUDF-26X100-OR
UUDF-26X100-SG
UUDF-26X100-YW
UUDF-26X112-BK
UUDF-26X112-BL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPitch
(mm)
Color

฿ 440.41

1 Piece(s) 8 Day(s) 10100BK (Dark Gray + Black)

฿ 433.92

1 Piece(s) 5 Day(s) 10100OR(Dark Gray+Orange)

฿ 430.73

1 Piece(s) 8 Day(s) 10100SG(Dark Grey+Silver Gray)

฿ 430.73

1 Piece(s) 8 Day(s) 10100YW(Dark Gray + Yellow)

฿ 432.41

1 Piece(s) Same day 10112BK (Dark Gray + Black)

฿ 440.12

1 Piece(s) 8 Day(s) 10112BL (Dark Gray+Blue)