(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 22 and 30
● Inner diameter (d) (mm.) : 6
● Thread Size for thead type bearing : M6
● Width(mm) : 7
● Operating Temperature (°C) : 0 to 60
● Material
- Resin : Polyacetal
[Application]
Bearings with resin are commonly used in industrial machinery.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Type | O.D. (Ø) | Screw Nominal M (mm) | I.D. (Ø) | Shaft Diameter (Ø) | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 358.43 | BEARINGS | 1 Piece(s) | Quote | 10 | Through Hole | 22 | - | 6 | - | 210-140-837 | ||
฿ 358.43 | BEARINGS | 1 Piece(s) | Quote | 10 | Caulking Shaft | 22 | - | - | 5 | 210-140-851 | ||
฿ 366.29 | BEARINGS | 1 Piece(s) | Quote | 10 | Threaded Shaft | 22 | 6 | - | - | 210-140-843 | ||
฿ 374.15 | BEARINGS | 1 Piece(s) | Quote | 10 | Through Hole | 24 | - | 6 | - | 210-140-838 | ||
฿ 374.15 | BEARINGS | 1 Piece(s) | Quote | 10 | Caulking Shaft | 24 | - | - | 5 | 210-140-852 | ||
฿ 382.01 | BEARINGS | 1 Piece(s) | Quote | 10 | Threaded Shaft | 24 | 6 | - | - | 210-140-844 | ||
฿ 374.15 | BEARINGS | 1 Piece(s) | Quote | 10 | Through Hole | 24 | - | 6 | - | 210-140-842 | ||
฿ 374.15 | BEARINGS | 1 Piece(s) | Quote | 10 | Caulking Shaft | 24 | - | - | 5 | 210-140-856 | ||
฿ 382.01 | BEARINGS | 1 Piece(s) | Quote | 10 | Threaded Shaft | 24 | 6 | - | - | 210-140-848 | ||
฿ 374.15 | BEARINGS | 1 Piece(s) | Quote | 10 | Through Hole | 26 | - | 6 | - | 210-140-839 | ||
฿ 374.15 | BEARINGS | 1 Piece(s) | Quote | 10 | Caulking Shaft | 26 | - | - | 5 | 210-140-853 | ||
฿ 382.01 | BEARINGS | 1 Piece(s) | Quote | 10 | Threaded Shaft | 26 | 6 | - | - | 210-140-845 | ||
฿ 413.46 | BEARINGS | 1 Piece(s) | Quote | 10 | Through Hole | 28 | - | 6 | - | 210-140-840 | ||
฿ 393.50 | BEARINGS | 1 Piece(s) | Quote | 10 | Caulking Shaft | 28 | - | - | 5 | 210-140-854 | ||
฿ 417.08 | BEARINGS | 1 Piece(s) | Quote | 10 | Threaded Shaft | 28 | 6 | - | - | 210-140-856 | ||
฿ 413.46 | BEARINGS | 1 Piece(s) | Quote | 10 | Through Hole | 30 | - | 6 | - | 210-140-841 | ||
฿ 393.50 | BEARINGS | 1 Piece(s) | Quote | 10 | Caulking Shaft | 30 | - | - | 5 | 210-140-855 | ||
฿ 417.08 | BEARINGS | 1 Piece(s) | Quote | 10 | Threaded Shaft | 30 | 6 | - | - | 210-140-847 |
Loading...
Bearing Material | Stainless steel (SUS303) | Outer Ring Type | Flanged Outer Periphery | Outer Ring Material | Polyacetal |
---|---|---|---|---|---|
Features | Standard | Width(mm) | 7 | Allowable Load Range(N) | 100.1~200.0 |
Allowable Load(N) | 156.8 | Operating Temperature Range(°C) | 0::60 | U Groove R(mm) | 2.5 |
How can we improve?
How can we improve?