(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Indexing plunger that can be mounted on a thin plate.
- Optimal for positioning and fixing the cases/covers of electronic/communication equipment.
- Fixing nut can be removed.
- Mount with a plate clamped with the fixing nut.
- Two types of pin lengths standardized for each pin diameter.
- Nickel-plated pin.
- Superior abrasion resistance.
Part Number |
---|
PPX-6H-A |
PPX-8-A |
PPX-8H-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | Tip outer diameter (Ø) | Stroke (mm) | Length (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,446.64 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 10 | 6 | 6 | 44.5 | Long pin | ||
฿ 1,550.73 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 12 | 8 | 7.5 | 50 | Short pin | ||
฿ 1,587.92 | INDEXING PLUNGER | 1 Piece(s) | 8 Day(s) | 12 | 8 | 7.5 | 52 | Long pin |
Loading...
Type | Compact / Standard | Locking Mechanism | No | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Steel | Overall Length | Short | Pin Material | Stainless Steel |
All Stainless | Not Compliant | Surface Treatment of Pin | Nickel Plating | Tip Heat Treatment | No |
Operation Knob | Presence | Main Body Surface Treatment | Trivalent chromate processing |
How can we improve?
How can we improve?