1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Index Plunger PMX

Index Plunger PMX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 423.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.

With Knob, No Lock Nut

 

With Knob, With Lock Nut

 

No Knob, No Lock Nut

 

With Knob, With Lock Nut

Simple Structure

Indexing Plunger PMX: related image

PMX-A dimensional outline drawing

Indexing Plunger PMX: related image

PMX-AK dimensional outline drawing

Materials / Finish

 PMX-APMX-AK
KnobNylon 6 (matte black)Nylon 6 (matte black)
Main bodySUM22L
Trivalent chromate treated
SUM22L
Trivalent chromate treated
PinSUS303SUS303
SpringSUS301SUS301
Lock nut S45C
Trivalent chromate treated

Strength

Part NumberAllowable Tightening
Torque (N·m)
PMX-3-M62
PMX-3-M6-0.753
PMX-4-M62
PMX-4-M8-18
PMX-5-M87
PMX-5-M8-17
PMX-5-M10-122
PMX-6-M1015
PMX-6-M12-1.538
PMX-8-M1220
PMX-8-M12-1.520
PMX-8-M16-1.580
PMX-10-M16-1.580

Because of the risk of damaging the thread, ensure that the lock nut tightening torque does not exceed the values in the table above.

Related Products

Indexing Plunger PXY

Similar product to indexing plungers made by Nabeya Bi-Tech.

Indexing plunger PXZ

Similar product to indexing plungers made by Nabeya Bi-Tech.

Indexing plunger PPLX

Similar product to indexing plungers made by Nabeya Bi-Tech.

Part Number
PMX-4-M6-ASALE
PMX-4-M6-AKSALE
PMX-4-M6-RK
PMX-5-M8-ASALE
PMX-5-M8-AK
PMX-5-M8-R
PMX-5-M8-RK
PMX-6-M10-A
PMX-6-M10-AK
PMX-6-M10-R
PMX-6-M10-RK
PMX-8-M12-A
PMX-8-M12-AKSALE
PMX-8-M12-R
PMX-8-M12-RK
PMXS-4-M6-A
PMXS-4-M6-AKSALE
PMXS-4-M6-R
PMXS-4-M6-RK
PMXS-5-M8-A
PMXS-5-M8-AKSALE
PMXS-5-M8-R
PMXS-6-M10-AK
PMXS-6-M10-R
PMXS-6-M10-RK
PMXS-8-M12-A
PMXS-8-M12-AK
PMXS-8-M12-R
PMXS-8-M12-RK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Operation Knob Main Body Surface Treatment Lock Nut Ring Knob Material

฿ 423.13

฿ 197.64

NBK INDEXING PLUNGER 1 Piece(s) Same day 644Steel30.5PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)

฿ 432.35

฿ 215.09

NBK INDEXING PLUNGER 1 Piece(s) Same day 644Steel30.5PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)

฿ 594.19

NBK INDEXING PLUNGER 1 Piece(s) 5 Day(s) 644Steel34.5NoTrivalent chromate processingPresencePresence-

฿ 455.95

฿ 214.66

NBK INDEXING PLUNGER 1 Piece(s) Same day 855Steel40PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)

฿ 484.23

NBK INDEXING PLUNGER 1 Piece(s) Same day 855Steel40PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)

฿ 467.35

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 855Steel45NoTrivalent chromate processingNoPresence-

฿ 495.03

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 855Steel45NoTrivalent chromate processingPresencePresence-

฿ 472.98

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1066Steel49PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)

฿ 518.14

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1066Steel49PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)

฿ 495.96

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1066Steel57.5NoTrivalent chromate processingNoPresence-

฿ 524.86

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1066Steel57.5NoTrivalent chromate processingPresencePresence-

฿ 566.91

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Steel59PresenceTrivalent chromate processingNoNoNylon 6 (Mat Black)

฿ 646.16

฿ 353.77

NBK INDEXING PLUNGER 1 Piece(s) Same day 1288Steel59PresenceTrivalent chromate processingPresenceNoNylon 6 (Mat Black)

฿ 557.99

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Steel71NoTrivalent chromate processingNoPresence-

฿ 637.24

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Steel71NoTrivalent chromate processingPresencePresence-

฿ 604.45

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 644Stainless Steel30.5PresenceNoNoNoNylon 6 (Mat Black)

฿ 643.84

฿ 312.20

NBK INDEXING PLUNGER 1 Piece(s) Same day 644Stainless Steel30.5PresenceNoPresenceNoNylon 6 (Mat Black)

฿ 604.45

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 644Stainless Steel34.5NoNoNoPresence-

฿ 627.58

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 644Stainless Steel34.5NoNoPresencePresence-

฿ 674.01

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 855Stainless Steel40PresenceNoNoNoNylon 6 (Mat Black)

฿ 727.17

฿ 355.66

NBK INDEXING PLUNGER 1 Piece(s) Same day 855Stainless Steel40PresenceNoPresenceNoNylon 6 (Mat Black)

฿ 641.35

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 855Stainless Steel45NoNoNoPresence-

฿ 804.53

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1066Stainless Steel49PresenceNoYesNoneNylon 6 (matte black)

฿ 702.61

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1066Stainless Steel57.5NoNoNoPresence-

฿ 749.34

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1066Stainless Steel57.5NoNoYesYes-

฿ 888.46

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Stainless Steel59PresenceNoNoNoNylon 6 (Mat Black)

฿ 958.17

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Stainless Steel59PresenceNoPresenceNoNylon 6 (Mat Black)

฿ 759.65

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Stainless Steel71NoNoNoPresence-

฿ 829.83

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1288Stainless Steel71NoNoPresencePresence-

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Pin Material Stainless Steel All Stainless Not Compliant
Surface Treatment of Pin No Tip Heat Treatment No