1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plunger PLY

Indexing Plunger PLY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 521.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • [PLYS Type]The pin diameter tolerance (B) will be changed due to manufacturing reasons.
    Tolerance before change (B) -0.02 / -0.04
    Tolerance after change (B) -0.02 / -0.08

Product Description

Knob operation indexing plunger with holding mechanism.
[Features]
·2 types of stroke are standardized for each pin diameter (except pin diameter ø10/ø12).
·The pin can be locked in its retracted position by turning the knob 90° while it is extended.
·The lock is released by pulling the knob out slightly and turning it 90 degrees.
·The built-in spring returns the pin to its original position.
·The locking mechanism is built into the knob.
·Highly abrasion-resistant.
[Applications]
·For positioning of workpieces.
·For attaching and detaching workpieces.

Drawing

PLY-A, PLY-A-RD

PLY-AK, PLY-AK-RD

Dimensional drawing of PLY-A, PLY-A-RD (Pin, M, SW)
Dimensional drawing of PLY-AK, PLY-AK-RD (Main body, knob, lock nut, SW1)

Product Specifications

External appearance of Indexing Plunger

Material/finish

Product codePLY-APLY-AKPLY-A-RDPLY-AK-RD
KnobNylon 6 (frosted black)Nylon 6 (frosted black)Nylon 6 (Matte red)Nylon 6 (Matte red)
Main bodySUM22L black oxide coating (black)SUM22L black oxide coating (black)SUM22L black oxide coating (black)SUM22L black oxide coating (black)
PinS45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)S45C (Hardness 50-60 HRC)
SpringSWPBSWPBSWPBSWPB
Lock nutS45C black oxide coating (black)S45C black oxide coating (black)

Standard table

PLY-A: No lock nut, PLY-AK: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
min./max.
Shear load of
the pin (N)
Compatible collarWeight (g)
PLY-4-4-A44M8 × 11611.539165104.5/121,120PXCS-8-10-**12
PLY-4-6-A46M8 × 11611.541165104/12.51,120PXCS-8-10-**13
PLY-5-5-A55M10 × 11913.845186125/151,750PXCS-10-12-**21
PLY-5-8-A58M10 × 11913.848186125/181,750PXCS-10-12-**22
PLY-6-6-A66M12 × 1.52316.254226146.5/192,530PXCS-12-14-**35
PLY-6-9-A69M12 × 1.52316.257226146/252,530PXCS-12-14-**36
PLY-8-8-A88M16 × 1.52819.666268178.5/264,500PXCS-16-17-**71
PLY-8-12-A812M16 × 1.52819.670268178.5/284,500PXCS-16-17-**73
PLY-10-12-A1012M16 × 1.52819.670268179.5/387,030PXCS-16-17-**74
PLY-12-15-A1215M20 × 1.53325.486.533102211.5/4010,100PXCS-20-22-**135
PLY-4-4-AK44M8 × 11611.539165410134.5/121,120PXCS-8-10-**17
PLY-4-6-AK46M8 × 11611.541165410134/12.51,120PXCS-8-10-**18
PLY-5-5-AK55M10 × 11913.845186512175/151,750PXCS-10-12-**28
PLY-5-8-AK58M10 × 11913.848186512175/181,750PXCS-10-12-**29
PLY-6-6-AK66M12 × 1.52316.254226614186.5/192,530PXCS-12-14-**45
PLY-6-9-AK69M12 × 1.52316.257226614186/252,530PXCS-12-14-**46
PLY-8-8-AK88M16 × 1.52819.666268817248.5/264,500PXCS-16-17-**91
PLY-8-12-AK812M16 × 1.52819.670268817248.5/284,500PXCS-16-17-**93
PLY-10-12-AK1012M16 × 1.52819.670268817249.5/387,030PXCS-16-17-**94
PLY-12-15-AK1215M20 × 1.53325.486.5331010223011.5/4010,100PXCS-20-22-**170

PLY-A-RD: No lock nut, PLY-AK-RD: Lock nut included

Units: mm
Part numberBsM
(Fine)
DD1LL1L2Lbswsw1Load (N)
 min./max.
Shear load of
the pin (N)
Compatible collarWeight (g)
PLY-4-4-A-RD44M8 × 11611.539165104.5/121,120PXCS-8-10-**12
PLY-4-6-A-RD46M8 × 11611.541165104/12.51,120PXCS-8-10-**13
PLY-5-5-A-RD55M10 × 11913.845186125/151,750PXCS-10-12-**21
PLY-5-8-A-RD58M10 × 11913.848186125/181,750PXCS-10-12-**22
PLY-6-6-A-RD66M12 × 1.52316.254226146.5/192,530PXCS-12-14-**35
PLY-6-9-A-RD69M12 × 1.52316.257226146/252,530PXCS-12-14-**36
PLY-8-8-A-RD88M16 × 1.52819.666268178.5/264,500PXCS-16-17-**71
PLY-8-12-A-RD812M16 × 1.52819.670268178.5/284,500PXCS-16-17-**73
PLY-10-12-A-RD1012M16 × 1.52819.670268179.5/387,030PXCS-16-17-**74
PLY-12-15-A-RD1215M20 × 1.53325.486.533102211.5/4010,100PXCS-20-22-**135
PLY-4-4-AK-RD44M8 × 11611.539165410134.5/121,120PXCS-8-10-**17
PLY-4-6-AK-RD46M8 × 11611.541165410134/12.51,120PXCS-8-10-**18
PLY-5-5-AK-RD55M10 × 11913.845186512175/151,750PXCS-10-12-**28
PLY-5-8-AK-RD58M10 × 11913.848186512175/181,750PXCS-10-12-**29
PLY-6-6-AK-RD66M12 × 1.52316.254226614186.5/192,530PXCS-12-14-**45
PLY-6-9-AK-RD69M12 × 1.52316.257226614186/252,530PXCS-12-14-**46
PLY-8-8-AK-RD88M16 × 1.52819.666268817248.5/264,500PXCS-16-17-**91
PLY-8-12-AK-RD812M16 × 1.52819.670268817248.5/284,500PXCS-16-17-**93
PLY-10-12-AK-RD1012M16 × 1.52819.670268817249.5/387,030PXCS-16-17-**94
PLY-12-15-AK-RD1215M20 × 1.53325.486.5331010223011.5/4010,100PXCS-20-22-**170

Selection support information

Order example

Indexing Plunger PLY Selection Support Information

(1) Product code (2) B (3) s

Depending on the product code, you can select with or without a lock nut and the color of the knob.

Product codeLock nutKnob color
PLY-ANoneMatte black
PLY-AKAvailableMatte black
PLY-A-RDNoneMatt Red
PLY-AK-RDAvailableMatt Red
Part Number
PLY-4X4-A
PLY-4X4-AK
PLY-4X6-A
PLY-4X6-AK
PLY-5X5-A
PLY-5X5-AK
PLY-5X8-A
PLY-5X8-AK
PLY-6X6-A
PLY-6X6-AK
PLY-6X9-A
PLY-6X9-AK
PLY-8X8-A
PLY-8X8-AK
PLY-8X12-A
PLY-8X12-AK
PLY-10X12-A
PLY-10X12-AK
PLY-12X15-A
PLY-12X15-AK
PLYS-4X4-A
PLYS-4X4-AK
PLYS-4X6-A
PLYS-4X6-AK
PLYS-5X5-A
PLYS-5X5-AK
PLYS-5X8-A
PLYS-5X8-AK
PLYS-6X6-A
PLYS-6X6-AK
PLYS-6X9-A
PLYS-6X9-AK
PLYS-8X8-A
PLYS-8X8-AK
PLYS-8X12-A
PLYS-8X12-AK
PLYS-10X12-A
PLYS-10X12-AK
PLYS-12X15-A
PLYS-12X15-AK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material Surface Treatment of Pin Tip Heat Treatment Main Body Surface Treatment Lock Nut

฿ 554.89

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 844[Steel] Steel39[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 578.65

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 844[Steel] Steel39[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 601.01

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 846[Steel] Steel41[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 641.18

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 846[Steel] Steel41[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 521.91

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1055[Steel] Steel45[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 550.45

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1055[Steel] Steel45[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 565.51

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1058[Steel] Steel48[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 610.83

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1058[Steel] Steel48[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 590.51

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266[Steel] Steel54[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 636.29

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1266[Steel] Steel54[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 685.08

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1269[Steel] Steel57[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 714.45

NBK INDEXING PLUNGER 1 Piece(s) Same day 1269[Steel] Steel57[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 701.91

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1688[Steel] Steel66[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 755.80

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1688[Steel] Steel66[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 780.23

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 16812[Steel] Steel70[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 834.12

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 16812[Steel] Steel70[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 904.35

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 161012[Steel] Steel70[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 974.65

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 161012[Steel] Steel70[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 1,217.36

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201215[Steel] Steel82[Steel] SteelNoHardeningBlack Oxide CoatingNo

฿ 1,296.09

NBK INDEXING PLUNGER 1 Piece(s) 5 Day(s) 201215[Steel] Steel82[Steel] SteelNoHardeningBlack Oxide CoatingPresence

฿ 904.41

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 844[Stainless Steel] Stainless Steel39[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 941.47

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 844[Stainless Steel] Stainless Steel39[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 968.67

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 846[Stainless Steel] Stainless Steel41[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 1,006.33

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 846[Stainless Steel] Stainless Steel41[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 781.24

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1055[Stainless Steel] Stainless Steel45[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 828.28

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1055[Stainless Steel] Stainless Steel45[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 869.08

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1058[Stainless Steel] Stainless Steel48[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 916.12

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1058[Stainless Steel] Stainless Steel48[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 889.23

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266[Stainless Steel] Stainless Steel54[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 968.79

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1266[Stainless Steel] Stainless Steel54[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 995.21

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1269[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 1,074.77

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1269[Stainless Steel] Stainless Steel57[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 1,179.63

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1688[Stainless Steel] Stainless Steel66[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 1,302.46

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1688[Stainless Steel] Stainless Steel66[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 1,304.50

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 16812[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 1,426.73

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 16812[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 1,428.62

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 161012[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 1,567.26

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 161012[Stainless Steel] Stainless Steel70[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

฿ 2,435.23

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 201215[Stainless Steel] Stainless Steel82[Stainless Steel] Stainless SteelNickel PlatingNoNoNo

฿ 2,709.83

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 201215[Stainless Steel] Stainless Steel82[Stainless Steel] Stainless SteelNickel PlatingNoNoPresence

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Operation Knob Presence
Knob Material Nylon 6 (Mat Black)