(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed taking into account the seven principles of universal design. It is easy to handle and easy to operate.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 217.33 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M3 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 206.79 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 206.79 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 206.79 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 206.79 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 217.33 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 206.79 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M4 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 217.33 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 217.33 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M4 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 206.79 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M4 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 206.64 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 206.64 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 188.87 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 206.64 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 206.64 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 5 | - | Blind Hole | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 225.09 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (BK) Dark Gray+Black | ||
฿ 225.09 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (BL) Dark Gray+Blue | ||
฿ 225.09 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (OR) Dark Gray+Orange | ||
฿ 225.09 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (SG) Dark Grey+Silver Gray | ||
฿ 225.09 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (YW) Dark Gray + Yellow | ||
฿ 235.47 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (BK) Dark Gray+Black | ||
฿ 224.94 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (BL) Dark Gray+Blue | ||
฿ 224.94 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (OR) Dark Gray+Orange | ||
฿ 224.94 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (SG) Dark Grey+Silver Gray | ||
฿ 224.94 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 6 | - | Blind Hole | 20 | 14 | (YW) Dark Gray + Yellow | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (BK) Dark Gray+Black | ||
฿ 249.69 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (BL) Dark Gray+Blue | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (OR) Dark Gray+Orange | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (SG) Dark Grey+Silver Gray | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (YW) Dark Gray + Yellow | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (BK) Dark Gray+Black | ||
฿ 249.53 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (BL) Dark Gray+Blue | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (OR) Dark Gray+Orange | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (SG) Dark Grey+Silver Gray | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 25 | 15.5 | (YW) Dark Gray + Yellow | ||
฿ 264.37 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (BK) Dark Gray+Black | ||
฿ 253.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (BL) Dark Gray+Blue | ||
฿ 253.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (OR) Dark Gray+Orange | ||
฿ 253.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (SG) Dark Grey+Silver Gray | ||
฿ 264.37 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M6 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (YW) Dark Gray + Yellow | ||
฿ 255.08 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (BK) Dark Gray+Black | ||
฿ 255.08 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (BL) Dark Gray+Blue | ||
฿ 255.08 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (OR) Dark Gray+Orange | ||
฿ 255.08 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (SG) Dark Grey+Silver Gray | ||
฿ 255.08 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 8 | - | Blind Hole | 32 | 21 | (YW) Dark Gray + Yellow | ||
฿ 326.18 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (BK) Dark Gray+Black | ||
฿ 336.72 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (BL) Dark Gray+Blue | ||
฿ 336.72 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (OR) Dark Gray+Orange | ||
฿ 326.18 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (SG) Dark Grey+Silver Gray | ||
฿ 326.18 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (YW) Dark Gray + Yellow | ||
฿ 327.73 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (BK) Dark Gray+Black | ||
฿ 327.73 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (BL) Dark Gray+Blue | ||
฿ 327.73 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (OR) Dark Gray+Orange | ||
฿ 327.73 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (SG) Dark Grey+Silver Gray | ||
฿ 327.73 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | 10 | - | Blind Hole | 40 | 25 | (YW) Dark Gray + Yellow | ||
฿ 238.69 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Male thread | 10 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 249.22 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M3 | Male thread | 10 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 293.72 ฿ 123.77 | NBK PLASTIC MINI KNOB | 1 Piece(s) | Same day | 10 | M3 | Male thread | 10 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 249.22 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Male thread | 10 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 238.69 ฿ 123.76 | NBK PLASTIC MINI KNOB | 1 Piece(s) | Same day | 10 | M3 | Male thread | 10 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 249.38 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M3 | Male thread | 16 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 238.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Male thread | 16 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 238.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Male thread | 16 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 238.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Male thread | 16 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 238.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M3 | Male thread | 16 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 293.88 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 10 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 249.38 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M4 | Male thread | 10 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 315.69 ฿ 189.54 | NBK PLASTIC MINI KNOB | 1 Piece(s) | Same day | 10 | M4 | Male thread | 10 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 249.38 ฿ 123.77 | NBK PLASTIC MINI KNOB | 1 Piece(s) | Same day | 10 | M4 | Male thread | 10 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 238.84 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M4 | Male thread | 10 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 294.03 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 16 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 249.53 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 16 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 249.53 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 16 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 249.53 | PLASTIC MINI KNOB | 1 Piece(s) | 9 Day(s) | 10 | M4 | Male thread | 16 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 249.53 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M4 | Male thread | 16 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 10 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 10 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 226.68 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 10 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 10 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 239.00 | PLASTIC MINI KNOB | 1 Piece(s) | 5 Day(s) | 10 | M5 | Male thread | 10 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 216.81 ฿ 130.19 | NBK PLASTIC MINI KNOB | 1 Piece(s) | Same day | 10 | M5 | Male thread | 16 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 240.45 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 16 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 16 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 16 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 239.15 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 16 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow | ||
฿ 239.31 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 20 | No | - | 16 | 12.5 | (BK) Dark Gray+Black | ||
฿ 239.31 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 20 | No | - | 16 | 12.5 | (BL) Dark Gray+Blue | ||
฿ 239.31 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 20 | No | - | 16 | 12.5 | (OR) Dark Gray+Orange | ||
฿ 239.31 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 20 | No | - | 16 | 12.5 | (SG) Dark Grey+Silver Gray | ||
฿ 239.31 | PLASTIC MINI KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 20 | No | - | 16 | 12.5 | (YW) Dark Gray + Yellow |
Loading...
Main Body, Type | Polygon | Knob Material | Nylon 6 | Mounting Section Material | SUS303 |
---|---|---|---|---|---|
Polygonal Shape, Type | Triangular knob | Additional Function | Universal design | Knob Finishing | No |
Mounting Section Finish | No |
How can we improve?
How can we improve?