1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plunger PXX

Indexing Plunger PXX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 652.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

 
Part Number
PXX-5-A
PXX-5-AKSALE
PXX-5-G
PXX-5-GK
PXX-6-A
PXX-6-AKSALE
PXX-6-G
PXX-6-GK
PXX-8-A
PXX-8-AK
PXX-8-G
PXX-8-GK
PXX-10-A
PXX-10-AK
PXX-10-G
PXX-10-GK
PXXS-5-A
PXXS-5-AKSALE
PXXS-5-G
PXXS-5-GK
PXXS-5-S
PXXS-5-SK
PXXS-6-A
PXXS-6-AK
PXXS-6-G
PXXS-6-GK
PXXS-6-S
PXXS-6-SK
PXXS-8-A
PXXS-8-AK
PXXS-8-G
PXXS-8-GK
PXXS-8-S
PXXS-8-SK
PXXS-10-A
PXXS-10-AK
PXXS-10-G
PXXS-10-GK
PXXS-10-S
PXXS-10-SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

฿ 661.96

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 706.67

฿ 344.93

NBK INDEXING PLUNGER 1 Piece(s) Same day Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 652.11

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1055Steel33SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-

฿ 680.41

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1055Steel33SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

฿ 714.01

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1266Steel54.5SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 759.79

฿ 372.37

NBK INDEXING PLUNGER 1 Piece(s) Same day Compact / Standard1266Steel54.5SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 694.78

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1266Steel42SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-

฿ 724.15

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1266Steel42SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

฿ 894.66

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 964.96

INDEXING PLUNGER 1 Piece(s) 5 Day(s) Compact / Standard1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 823.70

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-

฿ 877.60

INDEXING PLUNGER 1 Piece(s) 5 Day(s) Compact / Standard1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

฿ 1,448.88

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard201010Steel80SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

฿ 1,546.22

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard201010Steel80SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

฿ 1,436.90

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-

฿ 1,532.90

INDEXING PLUNGER 1 Piece(s) 7 Day(s) Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

฿ 997.57

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard1055Stainless Steel45Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

฿ 1,044.61

฿ 529.30

NBK INDEXING PLUNGER 1 Piece(s) Same day Compact / Standard1055Stainless Steel45Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

฿ 858.92

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1055Stainless Steel33Stainless SteelNot CompliantNickel PlatingNoNoNoNo-

฿ 905.96

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1055Stainless Steel33Stainless SteelNot CompliantNickel PlatingNoNoNoPresence-

฿ 1,474.01

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1055Stainless Steel45Stainless SteelApplicableNickel PlatingNoPresenceNoNoStainless Steel

฿ 1,537.47

INDEXING PLUNGER 1 Piece(s) 5 Day(s) Compact / Standard / Without Knob1055Stainless Steel45Stainless SteelApplicableNickel PlatingNoPresenceNoPresenceStainless Steel

฿ 1,072.60

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel54.5Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

฿ 1,152.15

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel54.5Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

฿ 933.64

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel42Stainless SteelNot CompliantNickel PlatingNoNoNoNo-

฿ 1,013.20

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel42Stainless SteelNot CompliantNickel PlatingNoNoNoPresence-

฿ 1,725.95

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel54.5Stainless SteelApplicableNickel PlatingNoPresenceNoNoStainless Steel

฿ 1,805.51

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1266Stainless Steel54.5Stainless SteelApplicableNickel PlatingNoPresenceNoPresenceStainless Steel

฿ 1,478.19

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1688Stainless Steel69Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

฿ 1,601.02

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1688Stainless Steel69Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

฿ 1,265.14

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1688Stainless Steel54Stainless SteelNot CompliantNickel PlatingNoNoNoNo-

฿ 1,388.90

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1688Stainless Steel54Stainless SteelNot CompliantNickel PlatingNoNoNoPresence-

฿ 2,291.44

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1688Stainless Steel69Stainless SteelApplicableNickel PlatingNoPresenceNoNoStainless Steel

฿ 2,414.27

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob1688Stainless Steel69Stainless SteelApplicableNickel PlatingNoPresenceNoPresenceStainless Steel

฿ 2,450.27

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob201010Stainless Steel80Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

฿ 2,451.32

NBK INDEXING PLUNGER 1 Piece(s) Same day Compact / Standard / Without Knob201010Stainless Steel80Stainless SteelNot CompliantNickel PlatingNoPresenceNoPresencePlastic

฿ 2,496.00

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob201010Stainless Steel65Stainless SteelNot CompliantNickel PlatingNoNoNoNo-

฿ 2,755.35

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob201010Stainless Steel65Stainless SteelNot CompliantNickel PlatingNoNoNoPresence-

฿ 3,765.90

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob201010Stainless Steel80Stainless SteelApplicableNickel PlatingNoPresenceNoNoStainless Steel

฿ 4,024.09

INDEXING PLUNGER 1 Piece(s) 8 Day(s) Compact / Standard / Without Knob201010Stainless Steel80Stainless SteelApplicableNickel PlatingNoPresenceNoPresenceStainless Steel

Loading...

  1. 1

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard