1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plunger PHX

Indexing Plunger PHX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Compact indexing plunger.
- Metal part unexposed after mounting.
- Nickel-plated pin.
- Superior abrasion resistance.

After mounting, the metal part of the main body is not exposed

External appearance of Indexing Plunger PHX

External appearance of Indexing Plunger PHX

Dimensional drawing of indexing plunger PHX

Dimensional drawing of indexing plunger PHX

Dimensional drawing of indexing plunger PHX

Dimensional drawing of indexing plunger PHX

Mounting method

The knob and main body are hexagonally engaged. To install, turn the knob to fix it. For stable mounting, fix according to the thickness X of the mounting part

The knob and main body are hexagonally engaged. To install, turn the knob to fix it. For stable mounting, fix according to the thickness X of the mounting part

When X < L1, fix with Collar PXCS for Indexing Plunger

When X < L1
Fixed with Collar PXCS for Indexing Plunger

When X ≧ L1, use the loosening prevention service

When X ≧ L1
Use the anti-loosening service

Material/finish

 PHX
KnobNylon 6 (frosted black)
Main bodySUM22L
Nickel plating
PinSUS303
SpringSUS301
Product numberM (fine)DdLL1LrswBsLoad (N)
min./max.
Weight
(g)
Shear load of the pin
(N)
Compatible collar
PHX-4-5-AM8 × 0.75211526.553.510454.5/12131160PXCS-8-10-* *
PHX-5-5-AM8 × 0.75211526.553.510554.5/12141820PXCS-8-10-* *
PHX-6-7-AM10 × 125183474.5126742873242620PXCS-10-12-* *
PHX-7-7-AM10 × 125183474.5127742873253570PXCS-10-12-* *

unit: mm

Part Number
PHX-4X5-A
PHX-5X5-A
PHX-6X7-A
PHX-7X7-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Length
(mm)

฿ 553.32

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 84526.5

฿ 571.62

NBK INDEXING PLUNGER 1 Piece(s) 5 Day(s) 85526.5

฿ 665.08

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 106734

฿ 683.38

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 107734

Loading...

  1. 1
 

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Body Material Steel Overall Length Short Pin Material Stainless Steel
All Stainless Not Compliant Surface Treatment of Pin Nickel Plating Tip Heat Treatment No
Operation Knob Presence Main Body Surface Treatment Trivalent chromate processing Lock Nut No
Knob Material Nylon 6 (Mat Black)