1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Type Retaining Ring (E Ring) JIS Standard Steel for Spring【1-2,000 Pieces Per Package】

E-Type Retaining Ring (E Ring) JIS Standard Steel for Spring
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Installed in a radial direction into a groove of a shaft to use as a removal prevention. Each standard can be selected according to the shaft size and outer diameter size. (Automatic insert type stack products are also available as per size).
· Size is compliant with JIS standard. Material can be selected depending on the compatibility with the mating shaft and operating environment.

 
Part Number
211700311015
211700311020
211700311025
211700311030
211700311040
211700311050
211700311060
211700311070
211700311080
211700511015
211700511020
211700511025
211700511030
211700511040
211700511050
211700511060
211700511070
211700511080
211700511090
211700511100
211700511120
211703011015
211703011020
211703011025
211703011030
211703011040
211703011050
211703011060
211703011070
211703011080
211703011100SALE
211703011120
211703011150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment

฿ 9.53

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 101.5Low Quantity (can be purchased from one)2~2.51.51.5Temper color

฿ 9.53

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 102Low Quantity (can be purchased from one)2.5~3.222Temper color

฿ 7.00

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 102.5Low Quantity (can be purchased from one)3.2~42.52.5Temper color

฿ 7.00

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 103Low Quantity (can be purchased from one)4~533Temper color

฿ 7.00

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 104Low Quantity (can be purchased from one)5~744Temper color

฿ 7.30

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 105Low Quantity (can be purchased from one)6~855Temper color

฿ 7.42

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 106Low Quantity (can be purchased from one)7~966Temper color

฿ 7.60

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 107Low Quantity (can be purchased from one)8~1177Temper color

฿ 7.91

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 108Low Quantity (can be purchased from one)9~1288Temper color

฿ 332.90

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 101.5Box/package2~2.51.51.5Phosphate coated

฿ 332.90

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 102Box/package2.5~3.222Phosphate coated

฿ 345.29

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

3 Day(s) 102.5Box/package3.2~42.52.5Phosphate coated

฿ 401.81

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 103Box/package4~533Phosphate coated

฿ 435.87

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 104Box/package5~744Phosphate coated

฿ 604.25

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 105Box/package6~855Phosphate coated

฿ 845.47

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 106Box/package7~966Phosphate coated

฿ 1,195.23

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 107Box/package8~1177Phosphate coated

฿ 1,810.35

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 108Box/package9~1288Phosphate coated

฿ 2,473.70

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 109Box/package10~1499Phosphate coated

฿ 2,956.14

RETAINING RINGS(E-21170) 1 Pack(s)

2,000 Pieces Per Package

7 Day(s) 1010Box/package11~151010Phosphate coated

฿ 1,870.65

RETAINING RINGS(E-21170) 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 1012Box/package13~181212Phosphate coated

฿ 7.00

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 101.5Low Quantity (can be purchased from one)2~2.51.51.5Trivalent Chromate

฿ 7.00

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 102Low Quantity (can be purchased from one)2.5~3.222Trivalent Chromate

฿ 7.00

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 102.5Low Quantity (can be purchased from one)3.2~42.52.5Trivalent Chromate

฿ 7.74

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 103Low Quantity (can be purchased from one)4~533Trivalent Chromate

฿ 7.74

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 104Low Quantity (can be purchased from one)5~744Trivalent Chromate

฿ 7.74

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 105Low Quantity (can be purchased from one)6~855Trivalent Chromate

฿ 7.74

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 106Low Quantity (can be purchased from one)7~966Trivalent Chromate

฿ 7.74

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 107Low Quantity (can be purchased from one)8~1177Trivalent Chromate

฿ 10.06

RETAINING RINGS(E-21170) 1 Piece(s) 3 Day(s) 108Low Quantity (can be purchased from one)9~1288Trivalent Chromate

฿ 106.31

฿ 74.51

RETAINING RINGS(E-21170) 1 Piece(s) Same day 1010Low Quantity (can be purchased from one)11~151010Trivalent Chromate

฿ 1,870.65

RETAINING RINGS(E-21170) 1 Pack(s)

1,000 Pieces Per Package

7 Day(s) 1012Box/package13~181212Trivalent Chromate

฿ 2,235.80

RETAINING RINGS(E-21170) 1 Pack(s)

500 Pieces Per Package

7 Day(s) 1015Box/package16~241515Trivalent Chromate

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Material Spring Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Snap-in(inserted) Product Type Retaining Ring