(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Installed in a radial direction into a groove of a shaft to use as a removal prevention. Each standard can be selected according to the shaft size and outer diameter size. (Automatic insert type stack products are also available as per size).
· Size is compliant with JIS standard. Material can be selected depending on the compatibility with the mating shaft and operating environment.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number |
---|
111040111012 |
111040111015 |
111040111030 |
111040111040 |
111040111050 |
111040111060 |
111040111080 |
111040111100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 332.90 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 3 Day(s) | 10 | 1.2 | 1.4~2 | 1.2 | 1.2 | ||
฿ 332.90 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 2~2.5 | 1.5 | 1.5 | ||
฿ 580.41 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 3 Day(s) | 10 | 3 | 4~5 | 3 | 3 | ||
฿ 724.86 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 5~7 | 4 | 4 | ||
฿ 941.95 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 5 | 6~8 | 5 | 5 | ||
฿ 1,291.73 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 6 | 7~9 | 6 | 6 | ||
฿ 2,678.74 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 8 | 9~12 | 8 | 8 | ||
฿ 4,759.29 | RETAINING RINGS(E-11104) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 10 | 11~15 | 10 | 10 |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Material | SUS316 |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Sales Unit | Box/package |
Product Type | Retaining Ring | Surface Treatment | Gloss finishing |
How can we improve?
How can we improve?